| Items |   2-1 ZHCZ7 Column End Fitting - Low Internal Volume (without Frit) for fractional tube |   4-1 ZHCZ7 Column End Fitting - Low Internal Volume (without Frit) for fractional tube |   6-1 ZHCZ7 Column End Fitting - Low Internal Volume (without Frit) for fractional tube |   2-1 ZHLZ7 Column End Fitting - Low Internal Volume (without Frit) for fractional tube |   4-1 ZHLZ7 Column End Fitting - Low Internal Volume (without Frit) for fractional tube | |||||
| Connection Type | N/A CPI™ to CPI™ | N/A CPI™ to CPI™ | N/A CPI™ to CPI™ | N/A A-LOK® to A-LOK® | N/A A-LOK® to A-LOK® | |||||
| T1 Tube O.D. | N/A 1/8 in | N/A 1/4 in | N/A 3/8 in | N/A 1/8 in | N/A 1/4 in | |||||
| T2 Tube O.D. | N/A 1/16 in | |||||||||
| A | N/A 1.16 in | N/A 1.24 in | N/A 1.35 in | N/A 1.16 in | N/A 1.24 in | |||||
| C | N/A .60 in | N/A .70 in | N/A .76 in | N/A .60 in | N/A .70 in | |||||
| W HEX | N/A 7/16 in | N/A 1/2 in | N/A 5/8 in | N/A 7/16 in | N/A 1/2 in | |||||
| Internal Opening | N/A .01 in | |||||||||
| Internal Volume | N/A 1.0 x 10-4cc | N/A 1.1 x 10-4cc | N/A 1.3 x 10-4cc | N/A 1.0 x 10-4cc | N/A 1.1 x 10-4cc | |||||
|  | ||||||||||