| Items |   4-2 ZH2LX-SS-D950373 DP Transmitter Calibration Adapters for fractional tube |   4-2 ZH2LX-SS-D940336 DP Transmitter Calibration Adapters for fractional tube |   4-2 ZH2LX-SS-D030297 DP Transmitter Calibration Adapters for fractional tube |   4-2 ZH2LX-SS-D030249 DP Transmitter Calibration Adapters for fractional tube | ||||
| Connection Type | N/A CPI™/A-LOK® to Straight Thread | |||||||
| Straight Thread | N/A 5/16-24 | N/A 1/4-28 | N/A 5/16-24 | N/A 1/4-28 | ||||
| A | N/A 2.32 in | N/A 1.75 in | N/A 2.32 in | N/A 1.74 in | ||||
| B | N/A 1.41 in | N/A .80 in | N/A 1.41 in | N/A .74 in | ||||
| C | N/A .70 in | |||||||
| E | N/A .24 in | N/A .47 in | N/A .40 in | N/A .30 in | ||||
| F | N/A .60 in | |||||||
| G | N/A .25 in | N/A .20 in | N/A .25 in | N/A .18 in | ||||
| H | N/A .06 in | N/A .03 in | N/A .06 in | N/A .03 in | ||||
| J | N/A .41 in | N/A .00 in | N/A .41 in | N/A .00 in | ||||
| HEX | N/A 1/2 in | |||||||
|  | ||||||||