| Items |
T2HF 6-1/4R-ED BSPP Tube End Male Adapter with ED Seal for metric tube |
T2HF 6-1/2R-ED BSPP Tube End Male Adapter with ED Seal for metric tube |
T2HF 10-1/4R-ED BSPP Tube End Male Adapter with ED Seal for metric tube |
T2HF 10-1/2R-ED BSPP Tube End Male Adapter with ED Seal for metric tube |
T2HF 12-1/4R-ED BSPP Tube End Male Adapter with ED Seal for metric tube |
|||||
| Connection Type | N/A Tube to BSPP | |||||||||
| Tube O.D. | N/A 6.0 mm | N/A 6.0 mm | N/A 10.0 mm | N/A 10.0 mm | N/A 12.0 mm | |||||
| BSPP Thread | N/A 1/4 | N/A 1/2 | N/A 1/4 | N/A 1/2 | N/A 1/4 | |||||
| A | N/A 36.6 mm | N/A 42.7 mm | N/A 38.1 mm | N/A 44.2 mm | N/A 43.7 mm | |||||
| K | N/A 15.9 mm | N/A 15.9 mm | N/A 17.5 mm | N/A 17.5 mm | N/A 23.0 mm | |||||
| R | N/A 11.9 mm | N/A 14.0 mm | N/A 11.9 mm | N/A 14.0 mm | N/A 11.9 mm | |||||
| W HEX | N/A 19.0 mm | N/A 27.0 mm | N/A 19.0 mm | N/A 27.0 mm | N/A 19.0 mm | |||||
| Bore | N/A 4.0 mm | N/A 4.0 mm | N/A 6.4 mm | N/A 7.5 mm | N/A 6.4 mm | |||||
|
|
||||||||||