| Items |
4-4R-ED T2HF BSPP Tube End Male Adapter with ED Seal for fractional tube |
4-6R-ED T2HF BSPP Tube End Male Adapter with ED Seal for fractional tube |
8-4R-ED T2HF BSPP Tube End Male Adapter with ED Seal for fractional tube |
8-6R-ED T2HF BSPP Tube End Male Adapter with ED Seal for fractional tube |
8-8R-ED T2HF BSPP Tube End Male Adapter with ED Seal for fractional tube |
|||||
| Connection Type | N/A Tube to BSPP | |||||||||
| Tube O.D. | N/A 1/4 in | N/A 1/4 in | N/A 1/2 in | N/A 1/2 in | N/A 1/2 in | |||||
| BSPP Thread | N/A 1/4 | N/A 3/8 | N/A 1/4 | N/A 3/8 | N/A 1/2 | |||||
| A | N/A 1.50 in | N/A 1.50 in | N/A 1.75 in | N/A 1.78 in | N/A 1.94 in | |||||
| K | N/A .63 in | N/A .63 in | N/A .91 in | N/A .91 in | N/A .91 in | |||||
| R | N/A .47 in | N/A .47 in | N/A .47 in | N/A .47 in | N/A .55 in | |||||
| W HEX | N/A 3/4 in | N/A 3/4 in | N/A 3/4 in | N/A 7/8 in | N/A 1 1/16 in | |||||
| Bore | N/A .18 in | N/A .18 in | N/A .25 in | N/A .31 in | N/A .39 in | |||||
|
|
||||||||||