| Items |   2-2R T2HG BSPP Female Adapter for fractional tube |   4-2R T2HG BSPP Female Adapter for fractional tube |   4-4R T2HG BSPP Female Adapter for fractional tube |   6-4R T2HG BSPP Female Adapter for fractional tube |   6-6R T2HG BSPP Female Adapter for fractional tube | |||||
| Connection Type | N/A Tube to FBSPP | |||||||||
| Tube O.D. | N/A 1/8 in | N/A 1/4 in | N/A 1/4 in | N/A 3/8 in | N/A 3/8 in | |||||
| BSPP Thread | N/A 1/8-28 | N/A 1/4 | N/A 1/4 | N/A 3/8 | N/A 3/8 | |||||
| A | N/A 1.21 in | N/A 1.31 in | N/A 1.68 in | N/A 1.56 in | N/A 1.53 in | |||||
| K | N/A .53 in | N/A .63 in | N/A .63 in | N/A .69 in | N/A .69 in | |||||
| W HEX | N/A 9/16 in | N/A 9/16 in | N/A 3/4 in | N/A 3/4 in | N/A 7/8 in | |||||
| Bore | N/A .05 in | N/A .18 in | N/A .18 in | N/A .28 in | N/A .28 in | |||||
|  | ||||||||||