| A | N/A 3.00 in | 
| B | N/A 1.50 in | 
| C | N/A 1.00 in | 
| D | N/A .50 in | 
| E | N/A .28 in | 
| F | N/A 3.00 in | 
| Actuator Length | N/A 5.70 in | 
| Actuator Height | N/A 4.35 in | 
| Actuator Width | N/A 3.20 in | 
| No Load Time OPEN/CLOSE | N/A 3 sec | 
| Voltage | N/A 240 AC V | 
| Features | N/A | 
| Applications | N/A | 
 
    
