| Items |
4-4 FHOA NPT Thread to SAE Straight Thread Adapter for fractional tube |
6-6 FHOA NPT Thread to SAE Straight Thread Adapter for fractional tube |
8-8 FHOA NPT Thread to SAE Straight Thread Adapter for fractional tube |
12-12 FHOA NPT Thread to SAE Straight Thread Adapter for fractional tube |
16-16 FHOA NPT Thread to SAE Straight Thread Adapter for fractional tube |
|||||
| Connection Type | N/A NPT x SAE Straight Thread | |||||||||
| T2 NPT Thread | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
| T1 SAE Straight Thread | N/A 7/16-20 | N/A 9/16-18 | N/A 3/4-16 | N/A 1 1/16-12 | N/A 1 5/16-12 | |||||
| A | N/A 1.20 in | N/A 1.26 in | N/A 1.53 in | N/A 1.75 in | N/A 2.00 in | |||||
| R1 | N/A .56 in | N/A .56 in | N/A .76 in | N/A .75 in | N/A .94 in | |||||
| R2 | N/A .36 in | N/A .39 in | N/A .44 in | N/A .59 in | N/A .59 in | |||||
| W HEX | N/A 9/16 in | N/A 11/16 in | N/A 7/8 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
| O-Ring As Uniform Dash No. | N/A 3-904 | N/A 3-906 | N/A 3-908 | N/A 3-912 | N/A 3-916 | |||||
|
|
||||||||||