| Items |   4-8 ZHBS Sanitary Flange Fitting for fractional tube |   4-12 ZHBS Sanitary Flange Fitting for fractional tube |   4-16 ZHBS Sanitary Flange Fitting for fractional tube |   4-24 ZHBS Sanitary Flange Fitting for fractional tube |   6-8 ZHBS Sanitary Flange Fitting for fractional tube | |||||
| Connection Type | N/A CPI™ x Flanged | |||||||||
| Tube O.D. | N/A 1/4 in | N/A 1/4 in | N/A 1/4 in | N/A 1/4 in | N/A 3/8 in | |||||
| Sanitary Flange | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 1/2 | |||||
| A | N/A 1.57 in | N/A 1.57 in | N/A 1.57 in | N/A 1.57 in | N/A 1.63 in | |||||
| B | N/A .37 in | N/A .62 in | N/A .87 in | N/A 1.37 in | N/A .37 in | |||||
| C | N/A .70 in | N/A .70 in | N/A .70 in | N/A .70 in | N/A .76 in | |||||
| E Min. Opening | N/A .19 in | N/A .19 in | N/A .19 in | N/A .19 in | N/A .28 in | |||||
| F | N/A 1.00 in | N/A 1.00 in | N/A 1.38 in | N/A 1.38 in | N/A 1.00 in | |||||
| G Hex Flat | N/A 9/16 in | N/A 9/16 in | N/A 9/16 in | N/A 9/16 in | N/A 11/16 in | |||||
| H | N/A 1.34 in | N/A 1.34 in | N/A 1.34 in | N/A 1.28 in | N/A 1.34 in | |||||
| I | N/A .98 in | N/A .98 in | N/A 1.98 in | N/A 1.98 in | N/A .98 in | |||||
|  | ||||||||||