| Items |   2 GW Female Connector, Tube End Socket - Female Pipe End |   3 GW Female Connector, Tube End Socket - Female Pipe End |   4 GW Female Connector, Tube End Socket - Female Pipe End |   4-4 GW Female Connector, Tube End Socket - Female Pipe End |   4-12 GW Female Connector, Tube End Socket - Female Pipe End | |||||
| Connection Type | N/A Socket x FNPT | |||||||||
| Tube O.D. | N/A 1/8 in | N/A 3/16 in | N/A 1/4 in | N/A 1/4 in | N/A 1/4 in | |||||
| Female Pipe | N/A 1/8 | N/A 1/8 | N/A 1/8 | N/A 1/4 | N/A 3/4 | |||||
| E Small Bore | N/A .09 in | N/A .14 in | N/A .19 in | N/A .19 in | N/A .19 in | |||||
| B | N/A .16 in | N/A .20 in | N/A .25 in | N/A .25 in | N/A .25 in | |||||
| D | N/A .95 in | N/A .98 in | N/A 1.01 in | N/A 1.26 in | N/A 1.80 in | |||||
| J | N/A .34 in | N/A .39 in | N/A .44 in | N/A .44 in | N/A .44 in | |||||
| W HEX | N/A 9/16 in | N/A 9/16 in | N/A 9/16 in | N/A 3/4 in | N/A 1 1/4 in | |||||
| X Dia. | N/A .38 in | N/A .44 in | N/A .50 in | N/A .50 in | N/A .50 in | |||||
| Work. Press. | N/A 6400 psi | N/A 6400 psi | N/A 6400 psi | N/A 6600 psi | N/A 4300 psi | |||||
|  | ||||||||||