| Items |
6-4 T2HOA Tube End to SAE Straight Thread Adapter for fractional tube |
6-8 T2HOA Tube End to SAE Straight Thread Adapter for fractional tube |
8-6 T2HOA Tube End to SAE Straight Thread Adapter for fractional tube |
10-10 T2HOA Tube End to SAE Straight Thread Adapter for fractional tube |
24-24 T2HOA Tube End to SAE Straight Thread Adapter for fractional tube |
|||||
| Connection Type | N/A Straight Thread to Tube | |||||||||
| Tube O.D. | N/A 3/8 in | N/A 3/8 in | N/A 1/2 in | N/A 5/8 in | N/A 1 1/2 in | |||||
| Straight Thread Size | N/A 7/16-20 | N/A 3/4-16 | N/A 9/16-18 | N/A 7/8-14 | N/A 1 7/8-12 | |||||
| A | N/A 1.46 in | N/A 1.59 in | N/A 1.74 in | N/A 2.00 in | N/A 3.28 in | |||||
| K | N/A .69 in | N/A .69 in | N/A .91 in | N/A .91 in | N/A 2.05 in | |||||
| R | N/A .36 in | N/A .44 in | N/A .39 in | N/A .50 in | N/A .59 in | |||||
| W HEX | N/A 9/16 in | N/A 7/8 in | N/A 11/16 in | N/A 1 in | N/A 2 1/8 in | |||||
| O-Ring Arp Uniform Dash No. | N/A 3-904 | N/A 3-908 | N/A 3-906 | N/A 3-910 | N/A 3-924 | |||||
|
|
||||||||||