| Items |
TRBZ 1/8-3 Tube End Converter for fractional tube to metric tube |
TRBZ 1/4-3 Tube End Converter for fractional tube to metric tube |
TRBZ 1/4-6 Tube End Converter for fractional tube to metric tube |
TRBZ 5/16-6 Tube End Converter for fractional tube to metric tube |
TRBZ 3/8-6 Tube End Converter for fractional tube to metric tube |
|||||
| Connection Type | N/A Tube to CPI™ | |||||||||
| T1 Turned End Tube O.D. | N/A 1/8 in | N/A 1/4 in | N/A 1/4 in | N/A 5/16 in | N/A 3/8 in | |||||
| T2 Machined End Tube O.D. | N/A 3.0 mm | N/A 3.0 mm | N/A 6.0 mm | N/A 6.0 mm | N/A 6.0 mm | |||||
| A | N/A 34.3 mm | N/A 36.1 mm | N/A 39.3 mm | N/A 40.0 mm | N/A 40.8 mm | |||||
| C | N/A 15.3 mm | N/A 15.3 mm | N/A 17.7 mm | N/A 17.7 mm | N/A 17.7 mm | |||||
| K | N/A 13.5 mm | N/A 16.0 mm | N/A 16.0 mm | N/A 16.8 mm | N/A 17.5 mm | |||||
| W A/F HEX | N/A 12.0 mm | N/A 12.0 mm | N/A 14.0 mm | N/A 14.0 mm | N/A 14.0 mm | |||||
| Bore | N/A 1.3 mm | N/A 4.8 mm | N/A 4.8 mm | N/A 6.4 mm | N/A 7.1 mm | |||||
|
|
||||||||||