| Items |   2-2 T2H2BZ Tube End Bulkhead Adapter for fractional tube |   4-4 T2H2BZ Tube End Bulkhead Adapter for fractional tube |   6-6 T2H2BZ Tube End Bulkhead Adapter for fractional tube |   8-8 T2H2BZ Tube End Bulkhead Adapter for fractional tube |   2TUBC2 Tube End Bulkhead Adapter for fractional tube | |||||
| Connection Type | N/A Tube to CPI™ | N/A Tube to CPI™ | N/A Tube to CPI™ | N/A Tube to CPI™ | N/A Tube to A-LOK® | |||||
| A | N/A 1.95 in | N/A 2.20 in | N/A 2.42 in | N/A 2.87 in | N/A 1.95 in | |||||
| C | N/A 1.23 in | N/A 1.31 in | N/A 1.44 in | N/A 1.65 in | N/A 1.23 in | |||||
| L | N/A .97 in | N/A 1.02 in | N/A 1.16 in | N/A 1.25 in | N/A .97 in | |||||
| K | N/A .53 in | N/A .63 in | N/A .69 in | N/A .91 in | N/A .53 in | |||||
| Bore | N/A .09 in | N/A .19 in | N/A .28 in | N/A .41 in | N/A .09 in | |||||
| W HEX | N/A 1/2 in | N/A 5/8 in | N/A 3/4 in | N/A 15/16 in | N/A 1/2 in | |||||
|  | ||||||||||