| Items |
ZPC 3-3 Port Connector for metric tube |
ZPC 6-6 Port Connector for metric tube |
ZPC 8-8 Port Connector for metric tube |
ZPC 10-10 Port Connector for metric tube |
ZPC 12-12 Port Connector for metric tube |
|||||
| Connection Type | N/A Tube for CPI™ | |||||||||
| TUBE O.D. T1 | N/A 3.0 mm | N/A 6.0 mm | N/A 8.0 mm | N/A 10.0 mm | N/A 12.0 mm | |||||
| TUBE O.D. T2 | N/A 3.0 mm | N/A 6.0 mm | N/A 8.0 mm | N/A 10.0 mm | N/A 12.0 mm | |||||
| A | N/A 22.2 mm | N/A 24.6 mm | N/A 25.9 mm | N/A 26.1 mm | N/A 35.8 mm | |||||
| K | N/A 15.7 mm | N/A 18.7 mm | N/A 20.0 mm | N/A 20.2 mm | N/A 26.0 mm | |||||
| Bore | N/A 1.6 mm | N/A 3.0 mm | N/A 5.0 mm | N/A 6.0 mm | N/A 8.0 mm | |||||
|
|
||||||||||