| Items |
T2HG 3-1/8R BSPP Female Adapter for metric tube |
T2HG 3-1/4R BSPP Female Adapter for metric tube |
T2HG 4-1/8R BSPP Female Adapter for metric tube |
T2HG 6-1/8R BSPP Female Adapter for metric tube |
T2HG 6-1/4R BSPP Female Adapter for metric tube |
|||||
| Connection Type | N/A Tube to FBSPP | |||||||||
| Tube O.D. | N/A 3.0 mm | N/A 3.0 mm | N/A 4.0 mm | N/A 6.0 mm | N/A 6.0 mm | |||||
| BSPP Thread | N/A 1/8 | N/A 1/4 | N/A 1/8 | N/A 1/8 | N/A 1/4 | |||||
| A | N/A 28.6 mm | N/A 28.6 mm | N/A 29.4 mm | N/A 31.0 mm | N/A 37.3 mm | |||||
| K | N/A 13.5 mm | N/A 13.7 mm | N/A 14.3 mm | N/A 15.9 mm | N/A 15.9 mm | |||||
| W HEX | N/A 14.0 mm | N/A 19.0 mm | N/A 14.0 mm | N/A 14.0 mm | N/A 19.0 mm | |||||
| Bore | N/A 1.8 mm | N/A 1.6 mm | N/A 2.0 mm | N/A 4.0 mm | N/A 4.0 mm | |||||
|
|
||||||||||