| Items |
2 MDF Vent Protector NPT Male Pipe Thread for fractional tube |
4 MDF Vent Protector NPT Male Pipe Thread for fractional tube |
6 MDF Vent Protector NPT Male Pipe Thread for fractional tube |
8 MDF Vent Protector NPT Male Pipe Thread for fractional tube |
12 MDF Vent Protector NPT Male Pipe Thread for fractional tube |
|||||
| Connection Type | N/A NPT | |||||||||
| Thread Size | N/A 1/8-27 | N/A 1/4-18 | N/A 3/8-18 | N/A 1/2-14 | N/A 3/4-14 | |||||
| A | N/A .63 in | N/A .81 in | N/A .81 in | N/A 1.06 in | N/A 1.13 in | |||||
| R | N/A .38 in | N/A .56 in | N/A .56 in | N/A .76 in | N/A .75 in | |||||
| E Minimum Opening | N/A .19 in | N/A .28 in | N/A .41 in | N/A .50 in | N/A .63 in | |||||
| W HEX | N/A 9/16 in | N/A 9/16 in | N/A 11/16 in | N/A 7/8 in | N/A 1 1/16 in | |||||
|
|
||||||||||