| Items |
FNZ 3 Plug For metric tube |
FNZ 4 Plug For metric tube |
FNZ 6 Plug For metric tube |
FNZ 8 Plug For metric tube |
FNZ 10 Plug For metric tube |
|||||
| Connection Type | N/A CPI™ | |||||||||
| Tube O.D. | N/A 3.0 mm | N/A 4.0 mm | N/A 6.0 mm | N/A 8.0 mm | N/A 10.0 mm | |||||
| Thread | N/A 5/16-20 | N/A 3/8-20 | N/A 7/16-20 | N/A 1/2-20 | N/A 5/8-20 | |||||
| A | N/A 11.9 mm | N/A 11.9 mm | N/A 12.7 mm | N/A 13.5 mm | N/A 15.1 mm | |||||
| W HEX | N/A 12.0 mm | N/A 12.0 mm | N/A 14.0 mm | N/A 16.0 mm | N/A 19.0 mm | |||||
|
|
||||||||||