| Items |
TIZ 6 (4) Insert for metric tube |
TIZ 8 (6) Insert for metric tube |
TIZ 10 (6) Insert for metric tube |
TIZ 10 (8) Insert for metric tube |
TIZ 12 (8) Insert for metric tube |
|||||
| Tube O.D. | N/A 6.0 mm | N/A 8.0 mm | N/A 10.0 mm | N/A 10.0 mm | N/A 12.0 mm | |||||
| Tube I.D. | N/A 4.0 mm | N/A 6.0 mm | N/A 6.0 mm | N/A 8.0 mm | N/A 8.0 mm | |||||
| Tube Wall | N/A 1.0 mm | N/A 1.0 mm | N/A 2.0 mm | N/A 1.0 mm | N/A 2.0 mm | |||||
|
|
||||||||||