| Items |
PNBZ 3 Cap for fractional tube |
PNBZ 4 Cap for fractional tube |
PNBZ 6 Cap for fractional tube |
PNBZ 8 Cap for fractional tube |
PNBZ 10 Cap for fractional tube |
|||||
| Connection Type | N/A CPI™ | |||||||||
| Tube O.D. | N/A 3.0 mm | N/A 4.0 mm | N/A 6.0 mm | N/A 8.0 mm | N/A 10.0 mm | |||||
| A | N/A 19.6 mm | N/A 19.4 mm | N/A 22.8 mm | N/A 24.0 mm | N/A 26.2 mm | |||||
| C | N/A 15.3 mm | N/A 16.1 mm | N/A 17.7 mm | N/A 18.6 mm | N/A 19.5 mm | |||||
| W HEX | N/A 12.0 mm | N/A 12.0 mm | N/A 14.0 mm | N/A 15.0 mm | N/A 18.0 mm | |||||
|
|
||||||||||