| Items |
2BN2 Bulkhead Locknut for metric tube |
3BN3 Bulkhead Locknut for metric tube |
4BN4 Bulkhead Locknut for metric tube |
5BN5 Bulkhead Locknut for metric tube |
BNM10 Bulkhead Locknut for metric tube |
|||||
| SAE Adj. Str. Thread | N/A 5/16-20 | N/A 3/8-20 | N/A 7/16-20 | N/A 1/2-20 | N/A 5/8-20 | |||||
| Tube O.D. | N/A 2.0 mm3.0 mm | N/A 4.0 mm | N/A 6.0 mm | N/A 8.0 mm | N/A 10.0 mm | |||||
| W HEX | N/A 13.0 mm | N/A 14.0 mm | N/A 16.0 mm | N/A 17.0 mm | N/A 21.0 mm | |||||
|
|
||||||||||