| Items |   M30201-SS Bonded Seals for fractional tube |   M30202-SS Bonded Seals for fractional tube |   M30203-SS Bonded Seals for fractional tube |   M30204-SS Bonded Seals for fractional tube |   M30206-SS Bonded Seals for fractional tube | |||||
| T BSPP Thread | N/A 1/8 in | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | |||||
| D | N/A .63 in | N/A .81 in | N/A .94 in | N/A 1.12 in | N/A 1.38 in | |||||
| H | N/A .08 in | N/A .08 in | N/A .08 in | N/A .10 in | N/A .10 in | |||||
| Pressure Ratings For Sealing Washers | N/A 5300 psi370 bar | N/A 5500 psi380 bar | N/A 4400 psi300 bar | N/A 4000 psi280 bar | N/A 3700 psi260 bar | |||||
|  | ||||||||||