| Items |   2-2R T2HF BSPP Tube End Male Adapter for fractional tube |   2-4R T2HF BSPP Tube End Male Adapter for fractional tube |   4-2R T2HF BSPP Tube End Male Adapter for fractional tube |   4-4R T2HF BSPP Tube End Male Adapter for fractional tube |   6-2R T2HF BSPP Tube End Male Adapter for fractional tube | |||||
| Connection Type | N/A Tube to BSPP | |||||||||
| Tube O.D. | N/A 1/8 in | N/A 1/8 in | N/A 1/4 in | N/A 1/4 in | N/A 3/8 in | |||||
| BSPP Thread | N/A 1/8 | N/A 1/4 | N/A 1/8 | N/A 1/4 | N/A 1/8 | |||||
| A | N/A 1.09 in | N/A 1.31 in | N/A 1.19 in | N/A 1.50 in | N/A 1.34 in | |||||
| K | N/A .53 in | N/A .53 in | N/A .63 in | N/A .63 in | N/A .69 in | |||||
| R | N/A .28 in | N/A .44 in | N/A .28 in | N/A .44 in | N/A .28 in | |||||
| W HEX | N/A 9/16 in | N/A 3/4 in | N/A 9/16 in | N/A 3/4 in | N/A 3/4 in | |||||
| Bore | N/A .05 in | N/A .05 in | N/A .16 in | N/A .18 in | N/A .05 in | |||||
|  | ||||||||||