| Items |   4-2R CBZ BSPP Male Elbow (Positionable) for fractional tube |   4-4R CBZ BSPP Male Elbow (Positionable) for fractional tube |   6-4R CBZ BSPP Male Elbow (Positionable) for fractional tube |   6-6R CBZ BSPP Male Elbow (Positionable) for fractional tube |   8-4R CBZ BSPP Male Elbow (Positionable) for fractional tube | |||||
| Connection Type | N/A CPI™ to BSPP | |||||||||
| BSPP Thread | N/A 1/8-28 | N/A 1/4-19 | N/A 1/4-19 | N/A 3/8-19 | N/A 1/4-19 | |||||
| C | N/A 1.06 in | N/A 1.14 in | N/A 1.20 in | N/A 1.31 in | N/A 1.50 in | |||||
| H | N/A 1.04 in | N/A 1.27 in | N/A 1.27 in | N/A 1.46 in | N/A 1.38 in | |||||
| L | N/A .77 in | N/A .85 in | N/A .85 in | N/A 1.02 in | N/A 1.10 in | |||||
| R | N/A .66 in | N/A .83 in | N/A .83 in | N/A .83 in | N/A .83 in | |||||
| W HEX | N/A 9/16 in | N/A 9/16 in | N/A 9/16 in | N/A 3/4 in | N/A 7/8 in | |||||
|  | ||||||||||