| Items |
2-2K T2HFK BSP Taper Male Adapter for fractional tube |
2-4K T2HFK BSP Taper Male Adapter for fractional tube |
4-2K T2HFK BSP Taper Male Adapter for fractional tube |
4-4K T2HFK BSP Taper Male Adapter for fractional tube |
4-6K T2HFK BSP Taper Male Adapter for fractional tube |
|||||
| Connection Type | N/A Tube to BSPT | |||||||||
| Tube O.D. | N/A 1/8 in | N/A 1/8 in | N/A 1/4 in | N/A 1/4 in | N/A 1/4 in | |||||
| BSPP Thread | N/A 1/8 | N/A 1/4 | N/A 1/8 | N/A 1/4 | N/A 3/8 | |||||
| A | N/A 1.16 in | N/A 1.39 in | N/A 1.25 in | N/A 1.46 in | N/A 1.44 in | |||||
| K | N/A .54 in | N/A .54 in | N/A .63 in | N/A .63 in | N/A .63 in | |||||
| R | N/A .38 in | N/A .56 in | N/A .38 in | N/A .56 in | N/A .56 in | |||||
| W HEX | N/A 7/16 in | N/A 9/16 in | N/A 7/16 in | N/A 9/16 in | N/A 11/16 in | |||||
| Bore | N/A .07 in | N/A .07 in | N/A .16 in | N/A .16 in | N/A .16 in | |||||
|
|
||||||||||