| Items |
4-2K T2HG BSP Taper Female Adapter for fractional tube |
4-4K T2HG BSP Taper Female Adapter for fractional tube |
6-4K T2HG BSP Taper Female Adapter for fractional tube |
6-6K T2HG BSP Taper Female Adapter for fractional tube |
8-4K T2HG BSP Taper Female Adapter for fractional tube |
|||||
| Connection Type | N/A Tube to FBSPT | |||||||||
| Tube O.D. | N/A 1/4 in | N/A 1/4 in | N/A 3/8 in | N/A 3/8 in | N/A 1/2 in | |||||
| BSPT Thread | N/A 1/8-28 | N/A 1/4-19 | N/A 1/4-19 | N/A 3/8-19 | N/A 1/4-19 | |||||
| A | N/A 1.31 in | N/A 1.48 in | N/A 1.56 in | N/A 1.63 in | N/A 1.83 in | |||||
| K | N/A .64 in | N/A .64 in | N/A .72 in | N/A .72 in | N/A .98 in | |||||
| W HEX | N/A 9/16 in | N/A 3/4 in | N/A 3/4 in | N/A 7/8 in | N/A 3/4 in | |||||
| Bore | N/A .16 in | N/A .16 in | N/A .28 in | N/A .28 in | N/A .38 in | |||||
|
|
||||||||||