| Items |
HBZ 3-2 Conversion Union for metric tube |
HBZ 6-2 Conversion Union for metric tube |
HBZ 6-3 Conversion Union for metric tube |
HBZ 6-4 Conversion Union for metric tube |
HBZ 8-6 Conversion Union for metric tube |
|||||
| Connection Type | N/A CPI™ to CPI™ | |||||||||
| T1 Tube O.D. | N/A 3.0 mm | N/A 6.0 mm | N/A 6.0 mm | N/A 6.0 mm | N/A 8.0 mm | |||||
| T2 Tube O.D. | N/A 2.0 mm | N/A 2.0 mm | N/A 3.0 mm | N/A 4.0 mm | N/A 6.0 mm | |||||
| A | N/A 35.8 mm | N/A 38.7 mm | N/A 38.7 mm | N/A 39.5 mm | N/A 42.4 mm | |||||
| C1 | N/A 15.3 mm | N/A 17.7 mm | N/A 17.7 mm | N/A 17.7 mm | N/A 18.6 mm | |||||
| C2 | N/A 15.3 mm | N/A 15.3 mm | N/A 15.3 mm | N/A 16.1 mm | N/A 17.7 mm | |||||
| W HEX | N/A 12.0 mm | N/A 14.0 mm | N/A 14.0 mm | N/A 14.0 mm | N/A 15.0 mm | |||||
|
|
||||||||||