| Items |   1-1 CBZ NPT Male Elbow for fractional tube |   1-2 CBZ NPT Male Elbow for fractional tube |   2-1 CBZ NPT Male Elbow for fractional tube |   2-2 CBZ NPT Male Elbow for fractional tube |   2-4 CBZ NPT Male Elbow for fractional tube | |||||
| Connection Type | N/A CPI™ to NPT | |||||||||
| NPT Pipe Thread | N/A 1/16 | N/A 1/8 | N/A 1/16 | N/A 1/8 | N/A 1/4 | |||||
| C | N/A .75 in | N/A .75 in | N/A .93 in | N/A .93 in | N/A .97 in | |||||
| H | N/A .70 in | N/A .70 in | N/A .70 in | N/A .70 in | N/A .93 in | |||||
| L | N/A .60 in | N/A .60 in | N/A .67 in | N/A .67 in | N/A .72 in | |||||
| R | N/A .38 in | N/A .38 in | N/A .38 in | N/A .38 in | N/A .56 in | |||||
| W HEX | N/A 7/16 in | N/A 7/16 in | N/A 7/16 in | N/A 7/16 in | N/A 9/16 in | |||||
|  | ||||||||||