| Items |
2-2-2 SBZ NPT Male Branch Tee for fractional tube |
2-2-4 SBZ NPT Male Branch Tee for fractional tube |
3-3-2 SBZ NPT Male Branch Tee for fractional tube |
4-4-2 SBZ NPT Male Branch Tee for fractional tube |
4-4-4 SBZ NPT Male Branch Tee for fractional tube |
|||||
| Connection Type | N/A CPI™ x CPI™ x NPT | |||||||||
| NPT Pipe Thread | N/A 1/8 | N/A 1/4 | N/A 1/8 | N/A 1/8 | N/A 1/4 | |||||
| A | N/A 1.84 in | N/A 1.92 in | N/A 2.00 in | N/A 2.12 in | N/A 2.12 in | |||||
| C | N/A .92 in | N/A .96 in | N/A 1.00 in | N/A 1.06 in | N/A 1.06 in | |||||
| H | N/A .70 in | N/A .93 in | N/A .74 in | N/A .74 in | N/A .93 in | |||||
| L | N/A .66 in | N/A .70 in | N/A .74 in | N/A .77 in | N/A .77 in | |||||
| R | N/A .38 in | N/A .53 in | N/A .38 in | N/A .38 in | N/A .53 in | |||||
| W HEX | N/A 7/16 in | N/A 1/2 in | N/A 1/2 in | N/A 1/2 in | N/A 1/2 in | |||||
|
|
||||||||||