| Items |   2-2K FBZ BSP Taper Male Connector for fractional tube |   2-4K FBZ BSP Taper Male Connector for fractional tube |   4-2K FBZ BSP Taper Male Connector for fractional tube |   4-4K FBZ BSP Taper Male Connector for fractional tube |   4-6K FBZ BSP Taper Male Connector for fractional tube | |||||
| Connection Type | N/A CPI™ to BSPT | |||||||||
| BSPT Thread | N/A 1/8 | N/A 1/4 | N/A 1/8 | N/A 1/4 | N/A 3/8 | |||||
| A | N/A 1.20 in | N/A 1.40 in | N/A 1.30 in | N/A 1.50 in | N/A 1.52 in | |||||
| C | N/A .60 in | N/A .60 in | N/A .70 in | N/A .70 in | N/A .70 in | |||||
| R | N/A .38 in | N/A .56 in | N/A .38 in | N/A .56 in | N/A .56 in | |||||
| W HEX | N/A 7/16 in | N/A 9/16 in | N/A 1/2 in | N/A 9/16 in | N/A 11/16 in | |||||
| Bore | N/A .19 in | |||||||||
|  | ||||||||||