COMPANY HEADER
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Dimensions for reference only, subject to change.
  • Ferrules are available in standard metal materials as well as standard plastics like PTFE and nylon. Please consult the factory for availability.
  • Ferrules
    Unit of Measure
    1 

    Item #

    Tube O.D.

    TZ 3 N/A 3.0 mm
    TZ 6 N/A 6.0 mm
    TZ 8 N/A 8.0 mm
    TZ 10 N/A 10.0 mm
    TZ 12 N/A 12.0 mm
    TZ 16 N/A 16.0 mm
    TZ 20 N/A 20.0 mm
    TZ 25 N/A 25.0 mm
    Unit of Measure
    1