COMPANY HEADER
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

For capping open ended tubing

NOTE:
  • For body only specify PNZ.
  • Dimensions for reference only, subject to change.
  • A and C dimensions are typical finger-tight.
  • Cap for fractional tube
    Unit of Measure
    1 2 

    Item #

    Connection Type

    Tube O.D.

    A

    C

    W HEX

    1 PNBZ N/A CPI™ N/A 1/16 in N/A .56 in N/A .43 in N/A 5/16 in
    2 PNBZ N/A CPI™ N/A 1/8 in N/A .79 in N/A .60 in N/A 7/16 in
    3 PNBZ N/A CPI™ N/A 3/16 in N/A .84 in N/A .64 in N/A 1/2 in
    4 PNBZ N/A CPI™ N/A 1/4 in N/A .92 in N/A .70 in N/A 9/16 in
    5 PNBZ N/A CPI™ N/A 5/16 in N/A .96 in N/A .73 in N/A 5/8 in
    6 PNBZ N/A CPI™ N/A 3/8 in N/A 1.01 in N/A .76 in N/A 11/16 in
    8 PNBZ N/A CPI™ N/A 1/2 in N/A 1.15 in N/A .87 in N/A 7/8 in
    10 PNBZ N/A CPI™ N/A 5/8 in N/A 1.18 in N/A .87 in N/A 1 in
    12 PNBZ N/A CPI™ N/A 3/4 in N/A 1.25 in N/A .87 in N/A 1 1/8 in
    14 PNBZ N/A CPI™ N/A 7/8 in N/A 1.31 in N/A .87 in N/A 1 1/4 in
    16 PNBZ N/A CPI™ N/A 1 in N/A 1.52 in N/A 1.05 in N/A 1 1/2 in
    20 PNBZ N/A CPI™ N/A 1 1/4 in N/A 2.09 in N/A 1.52 in N/A 1 7/8 in
    24 PNBZ N/A CPI™ N/A 1 1/2 in N/A 2.53 in N/A 1.77 in N/A 2 1/4 in
    32 PNBZ N/A CPI™ N/A 2 in N/A 3.41 in N/A 2.47 in N/A 2 3/4 in
    1BLEN1 N/A A-LOK® N/A 1/16 in N/A .56 in N/A .43 in N/A 5/16 in
    2BLEN2 N/A A-LOK® N/A 1/8 in N/A .79 in N/A .60 in N/A 7/16 in
    3BLEN3 N/A A-LOK® N/A 3/16 in N/A .84 in N/A .64 in N/A 1/2 in
    4BLEN4 N/A A-LOK® N/A 1/4 in N/A .92 in N/A .70 in N/A 9/16 in
    5BLEN5 N/A A-LOK® N/A 5/16 in N/A .96 in N/A .73 in N/A 5/8 in
    6BLEN6 N/A A-LOK® N/A 3/8 in N/A 1.01 in N/A .76 in N/A 11/16 in
    8BLEN8 N/A A-LOK® N/A 1/2 in N/A 1.15 in N/A .87 in N/A 7/8 in
    10BLEN10 N/A A-LOK® N/A 5/8 in N/A 1.18 in N/A .87 in N/A 1 in
    12BLEN12 N/A A-LOK® N/A 3/4 in N/A 1.25 in N/A .87 in N/A 1 1/8 in
    14BLEN14 N/A A-LOK® N/A 7/8 in N/A 1.31 in N/A .87 in N/A 1 1/4 in
    16BLEN16 N/A A-LOK® N/A 1 in N/A 1.52 in N/A 1.05 in N/A 1 1/2 in
    Unit of Measure
    1 2