COMPANY HEADER
Parker’s MAFC Series high flow Cup Line Filters are recommended in high pressure systems requiring both high flow rates and maximum filter surface area. Widely used in the industrial and chemical processing fields, the cup design offers as much as six times the effective filter area as compared to disc-type units. In addition, the filter elements can be quickly and easily replaced.

NOTE:
  • Other micron sizes are available on special order
  • For 2507 Super Duplex option, replace -SS with -2507 (does not change filter screen material which is 316 L).
  • -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • MAFC Serie Dual Disc Line Filter
    MAFC Series Cup Line Filter - dimensions
    Unit of Measure
    1 2 

    Item #

    Tubing O.D.

    Connection

    Pressure

    Orifice

    Micron Size

    Cup Filter P/N

    A

    B

    C

    D Hex

    Body Hex

    Cover Gland Torque

    Cover Gland Torque (Min)

    Cover Gland Torque (Max)

    4MP7-MAFCL-5-SS N/A 1/4 N/A 1/4 MPI™ N/A 15000 psi1035 bar N/A .125 in N/A 5 N/A 201A-2916 N/A 3.80 in N/A 2.63 in N/A .50 in N/A 13/16 in N/A 13/16 in N/A 40 ft·lb N/A N/A
    4MP7-MAFCL-35-SS N/A 1/4 N/A 1/4 MPI™ N/A 15000 psi1035 bar N/A .125 in N/A 35 N/A 203A-2916 N/A 3.80 in N/A 2.63 in N/A .50 in N/A 13/16 in N/A 13/16 in N/A 40 ft·lb N/A N/A
    4MP7-MAFCL-65-SS N/A 1/4 N/A 1/4 MPI™ N/A 15000 psi1035 bar N/A .125 in N/A 65 N/A 204A-2916 N/A 3.80 in N/A 2.63 in N/A .50 in N/A 13/16 in N/A 13/16 in N/A 40 ft·lb N/A N/A
    6MP7-MAFCL-5-SS N/A 3/8 N/A 3/8 MPI™ N/A 15000 psi1035 bar N/A .219 in N/A 5 N/A 201A-2916 N/A 4.40 in N/A 3.06 in N/A .63 in N/A 15/16 in N/A 1 in N/A 65 ft·lb N/A N/A
    6MP7-MAFCL-35-SS N/A 3/8 N/A 3/8 MPI™ N/A 15000 psi1035 bar N/A .219 in N/A 35 N/A 203A-2916 N/A 4.40 in N/A 3.06 in N/A .63 in N/A 15/16 in N/A 1 in N/A 65 ft·lb N/A N/A
    6MP7-MAFCL-65-SS N/A 3/8 N/A 3/8 MPI™ N/A 15000 psi1035 bar N/A .219 in N/A 65 N/A 204A-2916 N/A 4.40 in N/A 3.06 in N/A .63 in N/A 15/16 in N/A 1 in N/A 65 ft·lb N/A N/A
    8MP7-MAFCL-5-SS N/A 1/2 N/A 1/2 MPI™ N/A 15000 psi1035 bar N/A .359 in N/A 5 N/A 205A-2916 N/A 5.56 in N/A 3.94 in N/A .69 in N/A 1 3/16 in N/A 1 3/8 in N/A 100 ft·lb N/A N/A
    8MP7-MAFCL-35-SS N/A 1/2 N/A 1/2 MPI™ N/A 15000 psi1035 bar N/A .359 in N/A 35 N/A 207A-2916 N/A 5.56 in N/A 3.94 in N/A .69 in N/A 1 3/16 in N/A 1 3/8 in N/A 100 ft·lb N/A N/A
    8MP7-MAFCL-65-SS N/A 1/2 N/A 1/2 MPI™ N/A 15000 psi1035 bar N/A .359 in N/A 65 N/A 208A-2916 N/A 5.56 in N/A 3.94 in N/A .69 in N/A 1 3/16 in N/A 1 3/8 in N/A 100 ft·lb N/A N/A
    9MP7-MAFCL-5-SS N/A 9/16 N/A 9/16 MPI™ N/A 15000 psi1035 bar N/A .359 in N/A 5 N/A 205A-2916 N/A 5.56 in N/A 3.94 in N/A .75 in N/A 1 3/16 in N/A 1 3/8 in N/A 100 ft·lb N/A N/A
    9MP7-MAFCL-35-SS N/A 9/16 N/A 9/16 MPI™ N/A 15000 psi1035 bar N/A .359 in N/A 35 N/A 207A-2916 N/A 5.56 in N/A 3.94 in N/A .75 in N/A 1 3/16 in N/A 1 3/8 in N/A 100 ft·lb N/A N/A
    9MP7-MAFCL-65-SS N/A 9/16 N/A 9/16 MPI™ N/A 15000 psi1035 bar N/A .359 in N/A 65 N/A 208A-2916 N/A 5.56 in N/A 3.94 in N/A .75 in N/A 1 3/16 in N/A 1 3/8 in N/A 100 ft·lb N/A N/A
    12MP7-MAFCL-5-SS N/A 3/4 N/A 3/4 MPI™ N/A 15000 psi1035 bar N/A .516 in N/A 5 N/A 248A-2916 N/A 7.71 in N/A 5.76 in N/A .88 in N/A 1 7/8 in N/A 2 1/8 in N/A N/A 500 ft·lb N/A 700 ft·lb
    12MP7-MAFCL-35-SS N/A 3/4 N/A 3/4 MPI™ N/A 15000 psi1035 bar N/A .516 in N/A 35 N/A 249A-2916 N/A 7.71 in N/A 5.76 in N/A .88 in N/A 1 7/8 in N/A 2 1/8 in N/A N/A 500 ft·lb N/A 700 ft·lb
    12MP7-MAFCL-65-SS N/A 3/4 N/A 3/4 MPI™ N/A 15000 psi1035 bar N/A .516 in N/A 65 N/A 250A-2916 N/A 7.71 in N/A 5.76 in N/A .88 in N/A 1 7/8 in N/A 2 1/8 in N/A N/A 500 ft·lb N/A 700 ft·lb
    16MP7-MAFCL-5-SS N/A 1 N/A 1 MPI™ N/A 15000 psi1035 bar N/A .688 in N/A 5 N/A 248A-2916 N/A 8.71 in N/A 6.25 in N/A 1.13 in N/A 1 7/8 in N/A 2 1/8 in N/A N/A 500 ft·lb N/A 700 ft·lb
    16MP7-MAFCL-35-SS N/A 1 N/A 1 MPI™ N/A 15000 psi1035 bar N/A .688 in N/A 35 N/A 249A-2916 N/A 8.71 in N/A 6.25 in N/A 1.13 in N/A 1 7/8 in N/A 2 1/8 in N/A N/A 500 ft·lb N/A 700 ft·lb
    16MP7-MAFCL-65-SS N/A 1 N/A 1 MPI™ N/A 15000 psi1035 bar N/A .688 in N/A 65 N/A 250A-2916 N/A 8.71 in N/A 6.25 in N/A 1.13 in N/A 1 7/8 in N/A 2 1/8 in N/A N/A 500 ft·lb N/A 700 ft·lb
    4MP7-MAFCL-5-2507 N/A 1/4 N/A 1/4 MPI™ N/A 15000 psi1035 bar N/A .125 in N/A 5 N/A 201A-2916 N/A 3.80 in N/A 2.63 in N/A .50 in N/A 13/16 in N/A 13/16 in N/A 40 ft·lb N/A N/A
    4MP7-MAFCL-35-2507 N/A 1/4 N/A 1/4 MPI™ N/A 15000 psi1035 bar N/A .125 in N/A 35 N/A 203A-2916 N/A 3.80 in N/A 2.63 in N/A .50 in N/A 13/16 in N/A 13/16 in N/A 40 ft·lb N/A N/A
    4MP7-MAFCL-65-2507 N/A 1/4 N/A 1/4 MPI™ N/A 15000 psi1035 bar N/A .125 in N/A 65 N/A 204A-2916 N/A 3.80 in N/A 2.63 in N/A .50 in N/A 13/16 in N/A 13/16 in N/A 40 ft·lb N/A N/A
    6MP7-MAFCL-5-2507 N/A 3/8 N/A 3/8 MPI™ N/A 15000 psi1035 bar N/A .219 in N/A 5 N/A 201A-2916 N/A 4.40 in N/A 3.06 in N/A .63 in N/A 15/16 in N/A 1 in N/A 65 ft·lb N/A N/A
    6MP7-MAFCL-35-2507 N/A 3/8 N/A 3/8 MPI™ N/A 15000 psi1035 bar N/A .219 in N/A 35 N/A 203A-2916 N/A 4.40 in N/A 3.06 in N/A .63 in N/A 15/16 in N/A 1 in N/A 65 ft·lb N/A N/A
    6MP7-MAFCL-65-2507 N/A 3/8 N/A 3/8 MPI™ N/A 15000 psi1035 bar N/A .219 in N/A 65 N/A 204A-2916 N/A 4.40 in N/A 3.06 in N/A .63 in N/A 15/16 in N/A 1 in N/A 65 ft·lb N/A N/A
    8MP7-MAFCL-5-2507 N/A 1/2 N/A 1/2 MPI™ N/A 15000 psi1035 bar N/A .359 in N/A 5 N/A 205A-2916 N/A 5.56 in N/A 3.94 in N/A .69 in N/A 1 3/16 in N/A 1 3/8 in N/A 100 ft·lb N/A N/A
    Unit of Measure
    1 2