COMPANY HEADER
Parker’s MACB series (Ball Check Valve) prevent reverse flow where leak-tight shut-off is not mandatory. When differential drops below cracking pressure, valve closes. With all-metal components, valve can be used up to 1000°F (538°C). Ball and poppet are an integral design to assure positive, in-line seating without “chatter”. Poppet is designed essentially for axial flow with minimum pressure drop.

Parker’s MAC series (O-Ring Check Valve) provides unidirectional flow and tight shut-off for liquids and gases with high reliability. When differential drops below cracking pressure*, valve shuts off. (Not for use as a Relief Valve).
*Cracking pressure: 20 psi (1.4 bar) +/-30%. For higher cracking pressures (up to 100 psi (6.7 bar) available with special order for O-ring style check valves only.

NOTE:
  • Minimum operating temperature for standard BALL check valves -110°F (-79°C). For low temperature option to -423°F (-252°C) add suffix-LT (Low temperature spring).
  • Temperature range for standard Fluorocarbon Rubber O-RING check valves is 0°F to 400°F (-18°C to 204°C). For temperatures under 0°F to -423°F use PTFE o-ring (-TO). If under -110°F (-79°C) Low Temperature Spring must be used (-LT option).
  • For 2507 Super Duplex option, replace -SS with -2507. For 2507 Repair kits, include -2507 as suffix.
  • -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • MAC and MACB Ball Check Valves
    MAC and MACB Check Valves - dimensions
    Unit of Measure
    1 

    Item #

    Tubing O.D.

    Connection

    Pressure

    Orifice

    Rated Cv

    A

    B

    C

    D Hex

    Body Hex

    Repair Kits

    4MP7-MACBL-20-SS N/A 1/4 N/A 1/4 MPI™ N/A 15000 psi1035 bar N/A .125 in N/A .28 N/A 3.80 in N/A 2.63 in N/A .50 in N/A 13/16 in N/A 13/16 in N/A R4MAC
    6MP7-MACBL-20-SS N/A 3/8 N/A 3/8 MPI™ N/A 15000 psi1035 bar N/A .219 in N/A .84 N/A 4.40 in N/A 3.06 in N/A .63 in N/A 15/16 in N/A 1 in N/A R6MAC
    8MP7-MACBL-20-SS N/A 1/2 N/A 1/2 MPI™ N/A 15000 psi1035 bar N/A .359 in N/A 2.30 N/A 5.56 in N/A 3.94 in N/A .69 in N/A 1 3/16 in N/A 1 3/8 in N/A R8MAC
    9MP7-MACBL-20-SS N/A 9/16 N/A 9/16 MPI™ N/A 15000 psi1035 bar N/A .359 in N/A 2.30 N/A 5.56 in N/A 3.94 in N/A .75 in N/A 1 3/16 in N/A 1 3/8 in N/A R9MAC
    12MP7-MACBL-20-SS N/A 3/4 N/A 3/4 MPI™ N/A 15000 psi1035 bar N/A .516 in N/A 4.70 N/A 7.05 in N/A 5.13 in N/A .88 in N/A 1 3/8 in N/A 1 3/4 in N/A R12MAC
    16MP7-MACBL-20-SS N/A 1 N/A 1 MPI™ N/A 15000 psi1035 bar N/A .688 in N/A 7.40 N/A 8.71 in N/A 6.25 in N/A 1.13 in N/A 1 7/8 in N/A 2 1/8 in N/A R16MAC
    4MP7-MACL-20-V-SS N/A 1/4 N/A 1/4 MPI™ N/A 15000 psi1035 bar N/A .125 in N/A .28 N/A 3.80 in N/A 2.63 in N/A .50 in N/A 13/16 in N/A 13/16 in N/A R4MACB
    6MP7-MACL-20-V-SS N/A 3/8 N/A 3/8 MPI™ N/A 15000 psi1035 bar N/A .219 in N/A .84 N/A 4.40 in N/A 3.06 in N/A .63 in N/A 15/16 in N/A 1 in N/A R6MACB
    8MP7-MACL-20-V-SS N/A 1/2 N/A 1/2 MPI™ N/A 15000 psi1035 bar N/A .359 in N/A 2.30 N/A 5.56 in N/A 3.94 in N/A .69 in N/A 1 3/16 in N/A 1 3/8 in N/A R8MACB
    9MP7-MACL-20-V-SS N/A 9/16 N/A 9/16 MPI™ N/A 15000 psi1035 bar N/A .359 in N/A 2.30 N/A 5.56 in N/A 3.94 in N/A .75 in N/A 1 3/16 in N/A 1 3/8 in N/A R9MACB
    12MP7-MACL-20-V-SS N/A 3/4 N/A 3/4 MPI™ N/A 15000 psi1035 bar N/A .516 in N/A 4.70 N/A 7.05 in N/A 5.13 in N/A .88 in N/A 1 3/8 in N/A 1 3/4 in N/A R12MACB
    16MP7-MACL-20-V-SS N/A 1 N/A 1 MPI™ N/A 15000 psi1035 bar N/A .688 in N/A 7.40 N/A 8.71 in N/A 6.25 in N/A 1.13 in N/A 1 7/8 in N/A 2 1/8 in N/A R16MACB
    4MP7-MACBL-20-2507 N/A 1/4 N/A 1/4 MPI™ N/A 15000 psi1035 bar N/A .125 in N/A .28 N/A 3.80 in N/A 2.63 in N/A .50 in N/A 13/16 in N/A 13/16 in N/A R4MAC-2507
    6MP7-MACBL-20-2507 N/A 3/8 N/A 3/8 MPI™ N/A 15000 psi1035 bar N/A .219 in N/A .84 N/A 4.40 in N/A 3.06 in N/A .63 in N/A 15/16 in N/A 1 in N/A R6MAC-2507
    8MP7-MACBL-20-2507 N/A 1/2 N/A 1/2 MPI™ N/A 15000 psi1035 bar N/A .359 in N/A 2.30 N/A 5.56 in N/A 3.94 in N/A .69 in N/A 1 3/16 in N/A 1 3/8 in N/A R8MAC-2507
    9MP7-MACBL-20-2507 N/A 9/16 N/A 9/16 MPI™ N/A 15000 psi1035 bar N/A .359 in N/A 2.30 N/A 5.56 in N/A 3.94 in N/A .75 in N/A 1 3/16 in N/A 1 3/8 in N/A R9MAC-2507
    12MP7-MACBL-20-2507 N/A 3/4 N/A 3/4 MPI™ N/A 15000 psi1035 bar N/A .516 in N/A 4.70 N/A 7.05 in N/A 5.13 in N/A .88 in N/A 1 3/8 in N/A 1 3/4 in N/A R12MAC-2507
    16MP7-MACBL-20-2507 N/A 1 N/A 1 MPI™ N/A 15000 psi1035 bar N/A .688 in N/A 7.40 N/A 8.71 in N/A 6.25 in N/A 1.13 in N/A 1 7/8 in N/A 2 1/8 in N/A R16MAC-2507
    4MP7-MACL-20-V-2507 N/A 1/4 N/A 1/4 MPI™ N/A 15000 psi1035 bar N/A .125 in N/A .28 N/A 3.80 in N/A 2.63 in N/A .50 in N/A 13/16 in N/A 13/16 in N/A R4MACB-2507
    6MP7-MACL-20-V-2507 N/A 3/8 N/A 3/8 MPI™ N/A 15000 psi1035 bar N/A .219 in N/A .84 N/A 4.40 in N/A 3.06 in N/A .63 in N/A 15/16 in N/A 1 in N/A R6MACB-2507
    8MP7-MACL-20-V-2507 N/A 1/2 N/A 1/2 MPI™ N/A 15000 psi1035 bar N/A .359 in N/A 2.30 N/A 5.56 in N/A 3.94 in N/A .69 in N/A 1 3/16 in N/A 1 3/8 in N/A R8MACB-2507
    9MP7-MACL-20-V-2507 N/A 9/16 N/A 9/16 MPI™ N/A 15000 psi1035 bar N/A .359 in N/A 2.30 N/A 5.56 in N/A 3.94 in N/A .75 in N/A 1 3/16 in N/A 1 3/8 in N/A R9MACB-2507
    12MP7-MACL-20-V-2507 N/A 3/4 N/A 3/4 MPI™ N/A 15000 psi1035 bar N/A .516 in N/A 4.70 N/A 7.05 in N/A 5.13 in N/A .88 in N/A 1 3/8 in N/A 1 3/4 in N/A R12MACB-2507
    16MP7-MACL-20-V-2507 N/A 1 N/A 1 MPI™ N/A 15000 psi1035 bar N/A .688 in N/A 7.40 N/A 8.71 in N/A 6.25 in N/A 1.13 in N/A 1 7/8 in N/A 2 1/8 in N/A R16MACB-2507
    Unit of Measure
    1