CAD by full part number (0)
▾
MPI™ MAB Series Ball Valves & Actuators
mpi-mab-series-ball-valves-actuators
NOTE:
For 2507 Super Duplex option, replace -SS with -2507. Standard Repair Kits include Viton (Fluorocarbon rubber) orings - use MAB option codes for different material
requirements. Ball Valves are not recommended for critical gas applications such as Hydrogen, Helium, or other small molecular gases. Consult Factory for assistance. -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing. Relief Valves are factory set - Supply Set Pressure at time of order. Dimensions in inches are for reference only, subject to change. Dimensions for reference only, subject to change.
/Asset/MAB-MPI--Series-2-Way-Ball-Valves.jpg
NOTE:
For 2507 Super Duplex option, replace -SS with -2507. Standard Repair Kits include Viton (Fluorocarbon rubber) orings - use MAB option codes for different material
requirements. Ball Valves are not recommended for critical gas applications such as Hydrogen, Helium, or other small molecular gases. Consult Factory for assistance. -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing. 3/16" Side inlet pressure = 15,000 psi max, 3/8" Side inlet pressure = Not Recommended, 1/2" Side inlet pressure = 10,000 psi max. Dimensions in inches are for reference only, subject to change. Dimensions for reference only, subject to change.
/Asset/MAB-MPI--Serie-3-Way-Ball-Valves.jpg
NOTE:
For 2507 Super Duplex option, replace -SS with -2507 and use -XF. All vent connections are sized at 1/4 FNPT. Other vent connections are available upon request.
Please consult your local representative. -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing. MADBB Valves cannot be repaired in field and as such, no repair kits are identified. Dimensions for reference only, subject to change.
/Asset/MADBB-Series-Double-Block---Bleed-Ball-Valve.jpg
Pneumatic and electric operators can be supplied with a variety of features and options. Operators are sized for each valve series to provide reliable and trouble free operation.
NOTE:
Minimum Supply Air Pressure: 80 psi, Max 150 psi 1/4" NPT female air connection FC: Air to open/spring to close FO: Air to close/spring to open AD: Air to open/Air to close (double acting) Actuators operating temperature: -10°F to 176°F (-23°C to 80°C) High temperature actuator option available, consult factory Actuators available with limit switches and visual indicators. Epoxy coated housing available. Corrosion resistant anodized aluminum housing.
/Asset/MAB-Serie-Actuators----Pneumatic.jpg
Pneumatic and electric operators can be supplied with a variety of features and options. Operators are sized for each valve series to provide reliable and trouble free operation.
NOTE:
EO1: Electric 120 VAC EO2: Electric 240 VAC EO3: Electric 24 VDC Actuator operating temperature: 0ºF to 160ºF (-18ºC to 71ºC) Powder coated aluminum housing CE & CSA approved for NEMA 4 and 4 Manual override 1/2 NPT female conduit connection For other options consult factor.
/Asset/MAB-Series-Actuators---Electric.jpg
MAB Series 2 Way Ball Valves
(20) Parker MAB series manual, pneumatic and electrically actuated two-way and three-way ball valves are designed for quarter and half turn media shutoff or switching applications up to 15,000 psi. Our single-piece trunnion style ball design and re-torqueable seats make the MAB series ideal for severe service applications. The end connector design enables a variety of end connections and combinations for specific customer applications. Please see Parker Autoclave Engineers Ball Valve Literature for additional connection options.NOTE:
MAB Series 3 Way Ball Valves
(36) Parker MAB series manual, pneumatic and electrically actuated two-way and three-way ball valves are designed for quarter and half turn media shutoff or switching applications up to 15,000 psi. Our single-piece trunnion style ball design and re-torqueable seats make the MAB series ideal for severe service applications. The end connector design enables a variety of end connections and combinations for specific customer applications. Please see Parker Autoclave Engineers Ball Valve Literature for additional connection options.NOTE:
MADBB Double Block and Bleed Ball Valves
(12) Parker MAB series manual, pneumatic and electrically actuated two-way and three-way ball valves are designed for quarter and half turn media shutoff or switching applications up to 15,000 psi. Our single-piece trunnion style ball design and re-torqueable seats make the MAB series ideal for severe service applications. The end connector design enables a variety of end connections and combinations for specific customer applications. Please see Parker Autoclave Engineers Ball Valve Literature for additional connection options.NOTE:
MAB Series Actuators - Pneumatic
(24) Parker MAB Series ball valves can be supplied with either pneumatic or electric operators for automated or remote operation.Pneumatic and electric operators can be supplied with a variety of features and options. Operators are sized for each valve series to provide reliable and trouble free operation.
NOTE:
MAB Series Actuators - Electric
(46) Parker MAB Series ball valves can be supplied with either pneumatic or electric operators for automated or remote operation.Pneumatic and electric operators can be supplied with a variety of features and options. Operators are sized for each valve series to provide reliable and trouble free operation.
NOTE: