CAD by full part number (0)
▾
ISO Threaded to Fractional Tube Connectors
iso-threaded-to-fractional-tube-connectors-1
NOTE:
Dimensions for reference only, subject to change. A and C dimensions are typical finger-tight.
/Asset/BSP-Taper-Male-Connector-for-fractional-tube.png
NOTE:
Dimensions for reference only, subject to change. A and C dimensions are typical finger-tight. Sealing washer must be used with BSPP end shown ISO228/1 (Form A). See page 76. For Form B undercut change part number and add B before R. e.g. M6MSC1/4BR.
/Asset/BSPP-Male-Connector-For-fractional-tube.png
NOTE:
Dimensions for reference only, subject to change.
/Asset/BSP-Taper-Female-Connector-for-fractional-tube.png
NOTE:
Dimensions for reference only, subject to change. A and C dimensions are typical finger-tight. See catalog 4260 Pipe/ISO Fittings for detailed information. Sealing Washer on page 76to be used with this fitting.
/Asset/BSPP-Gauge-Connector-for-fractional-tube.png
NOTE:
Dimensions for reference only, subject to change. C dimension is typical finger-tight.
/Asset/BSP-Taper-Male-Elbow-for-fractional-tube.png
NOTE:
Dimensions for reference only, subject to change. C dimension is typical finger-tight. Connects fractional tube to female ISO parallel thread. Parts are supplied with nitrile o-rings as standard. For Fluorocarbon o-rings, add the suffix “-VO”. Other o-rings available upon request. Fitting is postionable.
/Asset/BSPP-Male-Elbow--Positionable--for-fractional-tube.png
NOTE:
Dimensions for reference only, subject to change. C dimension is typical finger-tight. Parts are supplied with nitrile o-rings as standard. For Fluorocarbon o-rings, add the suffix “-VO”. Other o-rings available upon request. Fitting is postionable.
/Asset/BSPP-Male-Run-Tee--Positionable--for-fractional-tube.png
NOTE:
Dimensions for reference only, subject to change. C dimension is typical finger-tight. Connects fractional tube to female ISO parallel thread. Parts are supplied with nitrile o-rings as standard. For Fluorocarbon o-rings, add the suffix “-VO”. Other o-rings available upon request. Fitting is postionable.
/Asset/BSPP-Male-Branch-Tee--Positionable--for-fractional-tube.png
NOTE:
Dimensions for reference only, subject to change. Tube stub is pre-grooved as standard. Add -Z6 for assembly of nuts and ferrules on the tube stub end.
/Asset/BSP-Taper-Male-Adapter-for-fractional-tube.png
NOTE:
Dimensions for reference only, subject to change. Add -Z6 for assembly of nuts and ferrules on the tube stub end. Tube stub is pre-grooved as standard. Bonded sealing washer must be used with this design, see page 76.
/Asset/BSPP-Tube-End-Male-Adapter-for-fractional-tube.png
NOTE:
Dimensions for reference only, subject to change. Tube stub is pre-grooved as standard. Add -Z6 for assembly of nuts and ferrules on the tube stub end.
/Asset/BSP-Taper-Female-Adapter-for-fractional-tube.jpg
NOTE:
Dimensions for reference only, subject to change. Copper washer must be used for this design. Tube stub is pre-grooved as standard. Add -Z6 for assembly of nuts and ferrules on the tube stub end.
/Asset/BSPP-Female-Adapter-for-fractional-tube.jpg
NOTE:
Dimensions for reference only, subject to change. Connects fractional tube end to male ISO parallel thread (gauge). Copper Washer, shown below, for female thread sealing, must be used on BSPP female end shown. Tube stub is pre-grooved as standard. Generic (non-grooved) can be ordered through Quick Response.
/Asset/BSPP-Female-Gauge-Adapter.png
BSP Taper Male Connector for fractional tube
(30) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
BSPP Male Connector for fractional tube
(36) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
BSP Taper Female Connector for fractional tube
(20) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
BSPP Gauge Connector for fractional tube
(22) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
BSP Taper Male Elbow for fractional tube
(20) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
BSPP Male Elbow (Positionable) for fractional tube
(24) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
BSPP Male Run Tee (Positionable) for fractional tube
(18) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
BSPP Male Branch Tee (Positionable) for fractional tube
(18) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
BSP Taper Male Adapter for fractional tube
(36) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
BSPP Tube End Male Adapter for fractional tube
(28) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
BSP Taper Female Adapter for fractional tube
(14) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
BSPP Female Adapter For fractional tube
(14) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
BSPP Female Gauge Adapter
(6) Parker ISO Conversion Fittings are designed to the highest quality standards to allow connections between components and systems which use both NPT and ISO Thread configurations. Conversion fittings are maintained under strict quality control programs.NOTE: