CAD by full part number (0)
  • Cart is empty
Parker Instrumentation Pipe Fittings are designed as leak-free connections for process, power, instrumentation and general industrial applications. They are manufactured to the highest quality standards and are available in broad ranges of sizes,materials and configurations.

Parker Instrumentation Pipe fittings are made at the Instrumentation Products Division of Parker Hannifin in Huntsville, Alabama. These fittings are manufactured where strict adherence to quality control programs is maintained.

The Parker Quality Program is a measure of the efficiency with which Parker transforms materials, our employee efforts, machinery and information into customer-satisfying products and services.

NOTE:
  • Includes body, nut, ferrule and O-ring.
  • Note for A and C Dimension: Average value
  • 1 - 16 of 16 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    Straight Thread Size

    W HEX

    A

    C

    R

    O-Ring Dash No.

    4-4 ZH3BA N/A CPI™ to SAE N/A 7/16-20 N/A 9/16 in N/A 2.26 in N/A .70 in N/A .36 in N/A 3-904
    5-5 ZH3BA N/A CPI™ to SAE N/A 1/2-20 N/A 5/8 in N/A 2.32 in N/A .73 in N/A .36 in N/A 3-905
    6-6 ZH3BA N/A CPI™ to SAE N/A 9/16-18 N/A 11/16 in N/A 2.48 in N/A .76 in N/A .39 in N/A 3-906
    8-8 ZH3BA N/A CPI™ to SAE N/A 3/4-16 N/A 7/8 in N/A 2.99 in N/A .87 in N/A .44 in N/A 3-908
    10-10 ZH3BA N/A CPI™ to SAE N/A 7/8-14 N/A 1 in N/A 3.34 in N/A .87 in N/A .50 in N/A 3-910
    12-12 ZH3BA N/A CPI™ to SAE N/A 1 1/16-12 N/A 1 1/4 in N/A 3.88 in N/A .87 in N/A .59 in N/A 3-912
    14-14 ZH3BA N/A CPI™ to SAE N/A 1 3/16-12 N/A 1 3/8 in N/A 4.07 in N/A .87 in N/A .59 in N/A 3-914
    16-16 ZH3BA N/A CPI™ to SAE N/A 1 5/16-12 N/A 1 1/2 in N/A 4.35 in N/A 1.05 in N/A .59 in N/A 3-916
    4-4 ZH3LA N/A A-LOK® to SAE N/A 7/16-20 N/A 9/16 in N/A 2.26 in N/A .70 in N/A .36 in N/A 3-904
    5-5 ZH3LA N/A A-LOK® to SAE N/A 1/2-20 N/A 5/8 in N/A 2.32 in N/A .73 in N/A .36 in N/A 3-905
    6-6 ZH3LA N/A A-LOK® to SAE N/A 9/16-18 N/A 11/16 in N/A 2.48 in N/A .76 in N/A .39 in N/A 3-906
    8-8 ZH3LA N/A A-LOK® to SAE N/A 3/4-16 N/A 7/8 in N/A 2.99 in N/A .87 in N/A .44 in N/A 3-908
    10-10 ZH3LA N/A A-LOK® to SAE N/A 7/8-14 N/A 1 in N/A 3.34 in N/A .87 in N/A .50 in N/A 3-910
    12-12 ZH3LA N/A A-LOK® to SAE N/A 1 1/16-12 N/A 1 1/4 in N/A 3.88 in N/A .87 in N/A .59 in N/A 3-912
    14-14 ZH3LA N/A A-LOK® to SAE N/A 1 3/16-12 N/A 1 3/8 in N/A 4.07 in N/A .87 in N/A .59 in N/A 3-914
    16-16 ZH3LA N/A A-LOK® to SAE N/A 1 5/16-12 N/A 1 1/2 in N/A 4.35 in N/A 1.05 in N/A .59 in N/A 3-916
    1 - 16 of 16 | Results Per Page | View | Unit of Measure
    1