COMPANY HEADER
Parker Hannifin, original Patent Holder (US 6851729 B2), for "Tube Fitting, Medium Pressure" developed the MPI Medium Pressure compression fitting connections to be secure and gas-tight while being made manually (wrench turns) or hydraulic set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi (1035 bar).

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 or 317 SS MPI tubing, and 2507 Super Duplex MPI tubing up to 1" OD. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.

NOTE:
  • Add to the part number either -SS or -2507 depending on selected material. (Example: 16-16 FBMP7-SS)
  • Dimensions in inches are for reference only, subject to change.
  • Body shape may vary with size/configuration. Consult factory for size-specific drawing.
  • Pressure Rating of Fittings is controlled by tubing selected and choice of ASME Standard.
  • -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • NBMP7 45° MPI™ Union Elbow
    Unit of Measure
    1 

    Item #

    Connection Type

    MPI™ Size

    A

    C

    L

    W Th’k

    4-4 NBMP7-SS N/A MPI™ x MPI™ N/A 1/4 N/A 2.56 in N/A 1.50 in N/A 1.38 in N/A 5/8 in
    6-6 NBMP7-SS N/A MPI™ x MPI™ N/A 3/8 N/A 3.10 in N/A 1.81 in N/A 1.63 in N/A 3/4 in
    8-8 NBMP7-SS N/A MPI™ x MPI™ N/A 1/2 N/A 3.76 in N/A 2.18 in N/A 2.13 in N/A 1 in
    9-9 NBMP7-SS N/A MPI™ x MPI™ N/A 9/16 N/A 3.82 in N/A 2.24 in N/A 2.13 in N/A 1 in
    12-12 NBMP7-SS N/A MPI™ x MPI™ N/A 3/4 N/A 4.76 in N/A 2.82 in N/A 2.63 in N/A 1 3/8 in
    16-16 NBMP7-SS N/A MPI™ x MPI™ N/A 1 N/A 6.13 in N/A 3.63 in N/A 3.38 in N/A 1 3/4 in
    4-4 NBMP7-2507 N/A MPI™ x MPI™ N/A 1/4 N/A 2.56 in N/A 1.50 in N/A 1.38 in N/A 5/8 in
    6-6 NBMP7-2507 N/A MPI™ x MPI™ N/A 3/8 N/A 3.10 in N/A 1.81 in N/A 1.63 in N/A 3/4 in
    8-8 NBMP7-2507 N/A MPI™ x MPI™ N/A 1/2 N/A 3.76 in N/A 2.18 in N/A 2.13 in N/A 1 in
    9-9 NBMP7-2507 N/A MPI™ x MPI™ N/A 9/16 N/A 3.82 in N/A 2.24 in N/A 2.13 in N/A 1 in
    12-12 NBMP7-2507 N/A MPI™ x MPI™ N/A 3/4 N/A 4.76 in N/A 2.82 in N/A 2.63 in N/A 1 3/8 in
    16-16 NBMP7-2507 N/A MPI™ x MPI™ N/A 1 N/A 6.13 in N/A 3.63 in N/A 3.38 in N/A 1 3/4 in
    Unit of Measure
    1