COMPANY HEADER
Parker ISO Conversion Fittings are designed to the highest quality standards to allow connections between components and systems which use both NPT and ISO Thread configurations. Conversion fittings are maintained under strict quality control programs.

NOTE:
  • Dimensions for reference only, subject to change.
  • BSP Taper Male Hex Pipe Plug
    Unit of Measure
    1 

    Item #

    Connection Type

    BSPT Thread T1

    W HEX

    D

    R

    Working Pressure (Brass)

    Working Pressure (Stainless Steel)

    2K PH N/A BSPT N/A 1/8-28 N/A 7/16 in N/A .59 in N/A .38 in N/A 3200 psi220 bar N/A 6100 psi420 bar
    4K PH N/A BSPT N/A 1/4-19 N/A 5/8 in N/A .81 in N/A .56 in N/A 3300 psi230 bar N/A 6200 psi430 bar
    6K PH N/A BSPT N/A 3/8-19 N/A 3/4 in N/A .81 in N/A .56 in N/A 2600 psi180 bar N/A 5000 psi340 bar
    8K PH N/A BSPT N/A 1/2-14 N/A 7/8 in N/A 1.06 in N/A .75 in N/A 2400 psi160 bar N/A 3600 psi320 bar
    12K PH N/A BSPT N/A 3/4-14 N/A 1 1/8 in N/A 1.13 in N/A .75 in N/A 2300 psi160 bar N/A 4300 psi300 bar
    16K PH N/A BSPT N/A 1-11 N/A 1 3/8 in N/A 1.31 in N/A .94 in N/A 2200 psi150 bar N/A 4100 psi280 bar
    Unit of Measure
    1