CAD by full part number (0)
▾
TRBZ/TUR/TUC Port Connectors
trbz-tur-tuc-port-connectors
NOTE:
Dimensions for reference only, subject to change. A and C dimensions are typical finger-tight. Size 1, 2, and 3 do not require a groove. Size 4 and above tube stub is pre-grooved as standard. Generic (non-grooved) can be ordered through Quick Response Department. Sizes 20, 24 require additional lubrication prior to assembly. Add -Z6 for assembly of nuts and ferrules on the tube stub end. All tube stubs over 1" come standard with nuts and ferrule(s) pre-assembled (-Z6 option).
/Asset/Tube-End-Reducer_imperial.jpg
NOTE:
Dimensions for reference only, subject to change. A and C dimensions are typical finger-tight. Tube stub is pre-grooved as standard. Add -Z6 for assembly of nuts and ferrules on the tube stub end.
/Asset/Tube-End-Reducer_metric.jpg
NOTE:
Dimensions for reference only, subject to change. A and C dimensions are typical finger-tight. Tube stub is pre-grooved as standard. Generic (non-grooved) can be ordered through Quick Response Department. Size 1, 2, and 3 do not require a groove. Add -Z6 for assembly of nuts and ferrules on the tube stub end.
/Asset/Tube-End-Converter-For-fractional-tube-to-metric-tube.jpg
NOTE:
Dimensions for reference only, subject to change. A and C dimensions are typical finger-tight. Tube stub is pre-grooved as standard. Generic (non-grooved) can be ordered through Quick Response Department. Add -Z6 for assembly of nuts and ferrules on the tube stub end.
/Asset/Tube-End-Bulkhead.jpg
NOTE:
Dimensions for reference only, subject to change. Tube stub is pre-grooved as standard. (Size 1, 2, and 3 not grooved). Generic (non-grooved 4-16) can be ordered through Quick Response Department. The machined ferrule end (T2) requires only 1/4 turn from finger tight to assemble. Add -Z6 for assembly of nuts and ferrules on the tube stub end.
/Asset/Port-Connector-for-fractional-tube.jpg
NOTE:
Dimensions for reference only, subject to change. Tube stub is pre-grooved as standard. (Size M2, M3, and M4 not grooved). The machined ferrule end (T2) requires only 1/4 turn from finger tight to assemble. Add -Z6 for assembly of nuts and ferrules on the tube stub end.
/Asset/Port-Connector-for-metric-tube.jpg
NOTE:
Dimensions for reference only, subject to change. Add -Z6 for assembly of nuts and ferrules on the tube stub end. Tube stub is pre-grooved as standard. Inch sizes 1, 2, and 3 and metric sizes 2, 3, and 4mm do not have grooves. Sizes 20, 24, 32 require additional lubrication prior to assembly.
/Asset/NPT-Tube-End-Male-Adapter-for-fractional-tube.jpg
NOTE:
Dimensions for reference only, subject to change. Add -Z6 for assembly of nuts and ferrules on the tube stub end. Tube stub is pre-grooved as standard. Bonded sealing washer must be used with this design, see page 76.
/Asset/BSPP-Tube-End-Male-Adapter-for-fractional-tube.png
NOTE:
Dimensions for reference only, subject to change. Tube stub is pre-grooved as standard. Bonded sealing washer must be used with this design, see page 76. Add -Z6 for assembly of nuts and ferrules on the tube stub end.
/Asset/BSPP-Tube-End-Male-Adapter-for-metric-tube.png
NOTE:
Dimensions for reference only, subject to change. Tube stub is pre-grooved as standard. ED fitttings are supplied with sealing washers in nitrile as standard, suitable for temperatures between -35°C and +100°C (-31°F to +212°F). Fluorocarbon seals are available upon request which are suitable for temperatures between -25°C and +120°C (-13°F to +248°F). Add -Z6 for assembly of nuts and ferrules on the tube stub end.
/Asset/BSPP-Tube-End-Male-Adapter-with-ED-Seal-for-fractional-tube.png
NOTE:
Dimensions for reference only, subject to change. Tube stub is pre-grooved as standard. ED fittings are supplied with sealing washers in nitrile as standard, suitable for temperatures between -35°C and +100°C (-31°F to +212°F). Fluorocarbon seals are available upon request which are suitable for temperatures between -25°C and +120°C (-13°F to +248°F). Add -Z6 for assembly of nuts and ferrules on the tube stub end.
/Asset/BSPP-Tube-End-Male-Adapter-with-ED-Seal-for-metric-tube.png
NOTE:
Dimensions for reference only, subject to change. Tube stub is pre-grooved as standard. Add -Z6 for assembly of nuts and ferrules on the tube stub end.
/Asset/NPT-Male-Adapter-for-metric-tube.png
NOTE:
Dimensions for reference only, subject to change. Tube stub is pre-grooved as standard. Add -Z6 for assembly of nuts and ferrules on the tube stub end.
/Asset/BSP-Taper-Male-Adapter-for-fractional-tube.png
NOTE:
Dimensions for reference only, subject to change. Tube stub is pre-grooved as standard. Add -Z6 for assembly of nuts and ferrules on the tube stub end.
/Asset/BSP-Taper-Male-Adapter-for-metric-tube.png
NOTE:
Dimensions for reference only, subject to change. Size 24 is preassembled with nut and ferrules. A dimension is typical finger-tight. Size 24 requires additional lubrication prior to assembly. Parts are supplied with nitrile o-rings as standard. For Fluorocarbon o-rings, add the suffix “-VO”. Other o-rings available upon request. Add -Z6 for assembly of nuts and ferrules on the tube stub end.
/Asset/Tube-End-to-SAE-Straight-Thread-Adapter-for-fractional-tube.png
NOTE:
Dimensions for reference only, subject to change. Tube stub is pre-grooved as standard. Add -Z6 for assembly of nuts and ferrules on the tube stub end.
/Asset/Tube-End-NPT-Female-Adapter-for-fractional-tube.jpg
NOTE:
Dimensions for reference only, subject to change. Tube stub is pre-grooved as standard. Add -Z6 for assembly of nuts and ferrules on the tube stub end.
/Asset/Tube-End-NPT-Female-Adapter-for-metric-tube.jpg
NOTE:
Dimensions for reference only, subject to change. Tube stub is pre-grooved as standard. Add -Z6 for assembly of nuts and ferrules on the tube stub end.
/Asset/BSP-Taper-Female-Adapter-for-fractional-tube.jpg
NOTE:
Dimensions for reference only, subject to change. Tube stub is pre-grooved as standard. Add -Z6 for assembly of nuts and ferrules on the tube stub end.
/Asset/BSP-Taper-Female-Adapter-for-metric-tube.jpg
NOTE:
Dimensions for reference only, subject to change. Copper washer must be used for this design. Tube stub is pre-grooved as standard. Add -Z6 for assembly of nuts and ferrules on the tube stub end.
/Asset/BSPP-Female-Adapter-for-fractional-tube.jpg
NOTE:
Dimensions for reference only, subject to change. Copper washer must be used for this design. Tube stub is pre-grooved as standard. Add -Z6 for assembly of nuts and ferrules on the tube stub end.
/Asset/BSPP-Female-Adapter-for-metric-tube.jpg
NOTE:
Dimensions for reference only, subject to change. Drawing does not show Push-Lok collar. Tube stub is pre-grooved as standard. Add -Z6 for assembly of nuts and ferrules on the tube stub end.
/Asset/Push-Lok-to-Tube-Adapter-for-fractional-tube.png
NOTE:
Dimensions for reference only, subject to change. Drawing does not show Push-Lok collar.
/Asset/Push-Lok-to-Male-Adapter-for-fractional-tube.png
NOTE:
Dimensions for reference only, subject to change. A dimension is typical finger-tight. Drawing does not show Push-Lok collar. Assembly includes nut and ferrules.
/Asset/Push-Lok-to-CPI---A-LOK--for-fractional-tube.png
NOTE:
Dimensions for reference only, subject to change. Drawing does not show Push-Lok collar and size 6 A-LOK® nut.
/Asset/Push-Lok-to-Port-Connector-for-fractional-tube.png
NOTE:
Dimensions for reference only, subject to change. Groove on flange diameter indicates rough finish. The lapped joint tube adaptor is a fitting designed to be used with a lap joint flange which enables a direct hook-up to the instrument tube from the process line. The compression fitting is incorporated into the body of the adaptor thus the number of components needed for hook-up is reduced. It is therefore cost efficient as well as space saving. The face of the fitting forms the gasket face of the flange and comes with either a smooth or serrated surface finish. Adapters to suit other tube and flange sizes may be furnished upon request. For the full line of Manifold Accessories, see Catalog 4190-FP-ACC.
/Asset/Lapped-Joint-Tube-Adapters-for-metric-tube.png
NOTE:
Dimensions for reference only, subject to change.
/Asset/DP-Transmitter-Calibration-Adapter-for-fractional-tube.png
Tube End Reducer for fractional tube
(78) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
Tube End Reducer For metric tube
(48) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
Tube End Converter for fractional tube to metric tube
(26) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
Tube End Bulkhead Adapter for fractional tube
(8) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
Port Connector For fractional tube
(32) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
Port Connector For metric tube
(26) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
NPT Tube End Male Adapter for fractional tube
(58) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
BSPP Tube End Male Adapter for fractional tube
(28) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
BSPP Tube End Male Adapter for metric tube
(30) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
BSPP Tube End Male Adapter with ED Seal for fractional tube
(10) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
BSPP Tube End Male Adapter with ED Seal for metric tube
(14) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
NPT Male Adapter for metric tube
(42) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
BSP Taper Male Adapter for fractional tube
(36) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
BSP Taper Male Adapter for metric tube
(32) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
Tube End to SAE Straight Thread Adapter for fractional tube
(10) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
Tube End NPT Female Adapter for fractional tube
(60) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
Tube End NPT Female Adapter for metric tube
(36) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
BSP Taper Female Adapter for fractional tube
(14) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
BSP Taper Female Adapter for metric tube
(28) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
BSPP Female Adapter For fractional tube
(14) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
BSPP Female Adapter For metric tube
(28) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
Push-Lok to Tube Adapter for fractional tube
(6) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
Push-Lok to Male Adapter for fractional tube
(3) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
Push-Lok to CPI™/A-LOK® for fractional tube
(6) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
Push-Lok to Port Connector for fractional tube
(2) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
Lapped Joint Tube Adapters for metric tube
(8) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.NOTE:
DP Transmitter Calibration Adapters for fractional tube
(4) Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations. Parker CPI™/A-LOK® adapters connect directly to the bleed port of a differential pressure transmitter so that the calibration process can be simplified. Two sizes of adapters (1/4-28 Thd., 5/16-24 Thd.) are available to fit the vent ports of Rosemount, Honeywell, and Foxboro DP transmitters. Both adapters are available in 316SS.NOTE: