Item # |
Connection Type |
Tube O.D. |
Straight Thread Size |
A |
K |
R |
X Dia. |
W HEX |
O-Ring Arp Uniform Dash No. |
|---|---|---|---|---|---|---|---|---|---|
| 2-2 T2HOA5 | N/A Tube x Straight Thread | N/A 1/8 in | N/A 5/16-24 | N/A 1.22 in | N/A .53 in | N/A .34 in | N/A .55 in | N/A 9/16 in | N/A 2-011 |
| 3-3 T2HOA5 | N/A Tube x Straight Thread | N/A 3/16 in | N/A 3/8-24 | N/A 1.38 in | N/A .56 in | N/A .38 in | N/A .62 in | N/A 5/8 in | N/A 2-012 |
| 4-4 T2HOA5 | N/A Tube x Straight Thread | N/A 1/4 in | N/A 7/16-20 | N/A 1.55 in | N/A .63 in | N/A .41 in | N/A .74 in | N/A 3/4 in | N/A 2-111 |
| 5-5 T2HOA5 | N/A Tube x Straight Thread | N/A 5/16 in | N/A 1/2-20 | N/A 1.64 in | N/A .66 in | N/A .44 in | N/A .86 in | N/A 7/8 in | N/A 2-112 |
| 6-6 T2HOA5 | N/A Tube x Straight Thread | N/A 3/8 in | N/A 9/16-18 | N/A 1.70 in | N/A .69 in | N/A .44 in | N/A .93 in | N/A 15/16 in | N/A 2-113 |
| 8-8 T2HOA5 | N/A Tube x Straight Thread | N/A 1/2 in | N/A 3/4-16 | N/A 1.95 in | N/A .91 in | N/A .47 in | N/A 1.12 in | N/A 1 1/8 in | N/A 2-116 |
| 10-10 T2HOA5 | N/A Tube x Straight Thread | N/A 5/8 in | N/A 7/8-14 | N/A 2.12 in | N/A .97 in | N/A .47 in | N/A 1.30 in | N/A 1 3/8 in | N/A 2-212 |
| 12-12 T2HOA5 | N/A Tube x Straight Thread | N/A 3/4 in | N/A 1 1/16-12 | N/A 2.16 in | N/A .97 in | N/A .56 in | N/A 1.49 in | N/A 1 1/2 in | N/A 2-215 |
| 16-16 T2HOA5 | N/A Tube x Straight Thread | N/A 1 in | N/A 1 5/16-12 | N/A 2.47 in | N/A 1.22 in | N/A .56 in | N/A 1.74 in | N/A 1 3/4 in | N/A 2-219 |
| 2M2TU2 | N/A Tube x Straight Thread | N/A 1/8 in | N/A 5/16-24 | N/A 1.22 in | N/A .53 in | N/A .34 in | N/A .55 in | N/A 9/16 in | N/A 2-011 |
| 3M2TU3 | N/A Tube x Straight Thread | N/A 3/16 in | N/A 3/8-24 | N/A 1.38 in | N/A .56 in | N/A .38 in | N/A .62 in | N/A 5/8 in | N/A 2-012 |
| 4M2TU4 | N/A Tube x Straight Thread | N/A 1/4 in | N/A 7/16-20 | N/A 1.55 in | N/A .63 in | N/A .41 in | N/A .74 in | N/A 3/4 in | N/A 2-111 |
| 5M2TU5 | N/A Tube x Straight Thread | N/A 5/16 in | N/A 1/2-20 | N/A 1.64 in | N/A .66 in | N/A .44 in | N/A .86 in | N/A 7/8 in | N/A 2-112 |
| 6M2TU6 | N/A Tube x Straight Thread | N/A 3/8 in | N/A 9/16-18 | N/A 1.70 in | N/A .69 in | N/A .44 in | N/A .93 in | N/A 15/16 in | N/A 2-113 |
| 8M2TU8 | N/A Tube x Straight Thread | N/A 1/2 in | N/A 3/4-16 | N/A 1.95 in | N/A .91 in | N/A .47 in | N/A 1.12 in | N/A 1 1/8 in | N/A 2-116 |
| 10M2TU10 | N/A Tube x Straight Thread | N/A 5/8 in | N/A 7/8-14 | N/A 2.12 in | N/A .97 in | N/A .47 in | N/A 1.30 in | N/A 1 3/8 in | N/A 2-212 |
| 12M2TU12 | N/A Tube x Straight Thread | N/A 3/4 in | N/A 1 1/16-12 | N/A 2.16 in | N/A .97 in | N/A .56 in | N/A 1.49 in | N/A 1 1/2 in | N/A 2-215 |
| 16M2TU16 | N/A Tube x Straight Thread | N/A 1 in | N/A 1 5/16-12 | N/A 2.47 in | N/A 1.22 in | N/A .56 in | N/A 1.74 in | N/A 1 3/4 in | N/A 2-219 |