Item # |
Connection Type |
Straight Thread Size |
C |
H |
L |
R |
W HEX |
O-Ring Arp Uniform Dash No. |
|---|---|---|---|---|---|---|---|---|
| 4-4 C5BZ | N/A CPI™ to Straight Thread | N/A 7/16-20 | N/A 1.12 in | N/A 1.18 in | N/A .83 in | N/A .83 in | N/A 9/16 in | N/A 3-904 |
| 6-6 C5BZ | N/A CPI™ to Straight Thread | N/A 9/16-18 | N/A 1.26 in | N/A 1.27 in | N/A .97 in | N/A .84 in | N/A 9/16 in | N/A 3-906 |
| 8-8 C5BZ | N/A CPI™ to Straight Thread | N/A 3/4-16 | N/A 1.48 in | N/A 1.48 in | N/A 1.08 in | N/A .97 in | N/A 3/4 in | N/A 3-908 |
| 12-12 C5BZ | N/A CPI™ to Straight Thread | N/A 1 1/16-12 | N/A 1.63 in | N/A 1.92 in | N/A 1.23 in | N/A 1.28 in | N/A 1 1/16 in | N/A 3-912 |
| 16-16 C5BZ | N/A CPI™ to Straight Thread | N/A 1 5/16-12 | N/A 1.91 in | N/A 2.11 in | N/A 1.42 in | N/A 1.28 in | N/A 1 5/16 in | N/A 3-916 |
| 24-24 C5BZ | N/A CPI™ to Straight Thread | N/A 1 7/8-12 | N/A 3.47 in | N/A 2.33 in | N/A 2.00 in | N/A 1.16 in | N/A 1 7/8 in | N/A 3-924 |
| 4M5SEL4 | N/A A-LOK® to Straight Thread | N/A 7/16-20 | N/A 1.12 in | N/A 1.18 in | N/A .83 in | N/A .83 in | N/A 9/16 in | N/A 3-904 |
| 6M5SEL6 | N/A A-LOK® to Straight Thread | N/A 9/16-18 | N/A 1.26 in | N/A 1.27 in | N/A .97 in | N/A .84 in | N/A 9/16 in | N/A 3-906 |
| 8M5SEL8 | N/A A-LOK® to Straight Thread | N/A 3/4-16 | N/A 1.48 in | N/A 1.48 in | N/A 1.08 in | N/A .97 in | N/A 3/4 in | N/A 3-908 |
| 12M5SEL12 | N/A A-LOK® to Straight Thread | N/A 1 1/16-12 | N/A 1.63 in | N/A 1.92 in | N/A 1.23 in | N/A 1.28 in | N/A 1 1/16 in | N/A 3-912 |
| 16M5SEL16 | N/A A-LOK® to Straight Thread | N/A 1 5/16-12 | N/A 1.91 in | N/A 2.11 in | N/A 1.42 in | N/A 1.28 in | N/A 1 5/16 in | N/A 3-916 |
| 24M5SEL24 | N/A A-LOK® to Straight Thread | N/A 1 7/8-12 | N/A 3.47 in | N/A 2.33 in | N/A 2.00 in | N/A 1.16 in | N/A 1 7/8 in | N/A 3-924 |