Item # |
Connection Type |
Straight Thread Size |
A |
C |
H |
L |
R |
W HEX |
O-Ring Arp Uniform Dash No. |
|---|---|---|---|---|---|---|---|---|---|
| 4-4-4 R5BZ | N/A CPI™ x Straight Thread x CPI™ | N/A 7/16-20 | N/A 2.15 in | N/A 1.12 in | N/A 1.03 in | N/A .83 in | N/A .83 in | N/A 7/16 in | N/A 3-904 |
| 6-6-6 R5BZ | N/A CPI™ x Straight Thread x CPI™ | N/A 9/16-18 | N/A 2.51 in | N/A 1.26 in | N/A 1.25 in | N/A .97 in | N/A .84 in | N/A 9/16 in | N/A 3-906 |
| 8-8-8 R5BZ | N/A CPI™ x Straight Thread x CPI™ | N/A 3/4-16 | N/A 2.93 in | N/A 1.48 in | N/A 1.45 in | N/A 1.08 in | N/A .97 in | N/A 3/4 in | N/A 3-908 |
| 12-12-12 R5BZ | N/A CPI™ x Straight Thread x CPI™ | N/A 1 1/16-12 | N/A 3.57 in | N/A 1.63 in | N/A 1.94 in | N/A 1.23 in | N/A 1.28 in | N/A 1 1/16 in | N/A 3-912 |
| 16-16-16 R5BZ | N/A CPI™ x Straight Thread x CPI™ | N/A 1 5/16-12 | N/A 3.92 in | N/A 1.87 in | N/A 2.05 in | N/A 1.38 in | N/A 1.28 in | N/A 1 5/16 in | N/A 3-916 |
| 4M5RT4 | N/A A-LOK® x Straight Thread x A-LOK® | N/A 7/16-20 | N/A 2.15 in | N/A 1.12 in | N/A 1.03 in | N/A .83 in | N/A .83 in | N/A 7/16 in | N/A 3-904 |
| 6M5RT6 | N/A A-LOK® x Straight Thread x A-LOK® | N/A 9/16-18 | N/A 2.51 in | N/A 1.26 in | N/A 1.25 in | N/A .97 in | N/A .84 in | N/A 9/16 in | N/A 3-906 |
| 8M5RT8 | N/A A-LOK® x Straight Thread x A-LOK® | N/A 3/4-16 | N/A 2.93 in | N/A 1.48 in | N/A 1.45 in | N/A 1.08 in | N/A .97 in | N/A 3/4 in | N/A 3-908 |
| 12M5RT12 | N/A A-LOK® x Straight Thread x A-LOK® | N/A 1 1/16-12 | N/A 3.57 in | N/A 1.63 in | N/A 1.94 in | N/A 1.23 in | N/A 1.28 in | N/A 1 1/16 in | N/A 3-912 |
| 16M5RT16 | N/A A-LOK® x Straight Thread x A-LOK® | N/A 1 5/16-12 | N/A 3.92 in | N/A 1.87 in | N/A 2.05 in | N/A 1.38 in | N/A 1.28 in | N/A 1 5/16 in | N/A 3-916 |