Item # |
Connection Type |
Straight Thread Size |
A |
C |
R |
W HEX |
O-Ring As Uniform Dash No. |
|---|---|---|---|---|---|---|---|
| 1M1SC2 | N/A A-LOK® to SAE | N/A 5/16-24 | N/A .92 in | N/A .43 in | N/A .30 in | N/A 7/16 in | N/A 3-902 |
| 2M1SC2 | N/A A-LOK® to SAE | N/A 5/16-24 | N/A 1.18 in | N/A .60 in | N/A .30 in | N/A 7/16 in | N/A 3-902 |
| 2M1SC6 | N/A A-LOK® to SAE | N/A 9/16-18 | N/A 1.35 in | N/A .60 in | N/A .39 in | N/A 11/16 in | N/A 3-906 |
| 3M1SC3 | N/A A-LOK® to SAE | N/A 3/8-24 | N/A 1.20 in | N/A .64 in | N/A .30 in | N/A 1/2 in | N/A 3-903 |
| 4M1SC4 | N/A A-LOK® to SAE | N/A 7/16-20 | N/A 1.34 in | N/A .70 in | N/A .36 in | N/A 9/16 in | N/A 3-904 |
| 4M1SC6 | N/A A-LOK® to SAE | N/A 9/16-18 | N/A 1.40 in | N/A .70 in | N/A .39 in | N/A 11/16 in | N/A 3-906 |
| 4M1SC8 | N/A A-LOK® to SAE | N/A 3/4-16 | N/A 1.48 in | N/A .70 in | N/A .44 in | N/A 7/8 in | N/A 3-908 |
| 4M1SC10 | N/A A-LOK® to SAE | N/A 7/8-14 | N/A 1.60 in | N/A .70 in | N/A .50 in | N/A 1 in | N/A 3-910 |
| 5M1SC5 | N/A A-LOK® to SAE | N/A 1/2-20 | N/A 1.37 in | N/A .73 in | N/A .36 in | N/A 5/8 in | N/A 3-905 |
| 6M1SC4 | N/A A-LOK® to SAE | N/A 7/16-20 | N/A 1.40 in | N/A .76 in | N/A .36 in | N/A 5/8 in | N/A 3-904 |
| 6M1SC6 | N/A A-LOK® to SAE | N/A 9/16-18 | N/A 1.46 in | N/A .76 in | N/A .39 in | N/A 11/16 in | N/A 3-906 |
| 6M1SC8 | N/A A-LOK® to SAE | N/A 3/4-16 | N/A 1.54 in | N/A .76 in | N/A .44 in | N/A 7/8 in | N/A 3-908 |
| 6M1SC10 | N/A A-LOK® to SAE | N/A 7/8-14 | N/A 1.67 in | N/A .76 in | N/A .50 in | N/A 1.00 in | N/A 3-910 |
| 8M1SC6 | N/A A-LOK® to SAE | N/A 9/16-18 | N/A 1.54 in | N/A .87 in | N/A .39 in | N/A 7/8 in | N/A 3-906 |
| 8M1SC8 | N/A A-LOK® to SAE | N/A 3/4-16 | N/A 1.65 in | N/A .87 in | N/A .44 in | N/A 7/8 in | N/A 3-908 |
| 8M1SC12 | N/A A-LOK® to SAE | N/A 1 1/16-12 | N/A 1.93 in | N/A .87 in | N/A .59 in | N/A 1-1/4 in | N/A 3-912 |
| 10M1SC10 | N/A A-LOK® to SAE | N/A 7/8-14 | N/A 1.78 in | N/A .87 in | N/A .50 in | N/A 1 in | N/A 3-910 |
| 12M1SC10 | N/A A-LOK® to SAE | N/A 7/8-14 | N/A 1.68 in | N/A .87 in | N/A .50 in | N/A 1 1/8 in | N/A 3-910 |
| 12M1SC12 | N/A A-LOK® to SAE | N/A 1 1/16-12 | N/A 1.93 in | N/A .87 in | N/A .59 in | N/A 1 1/4 in | N/A 3-912 |
| 14M1SC14 | N/A A-LOK® to SAE | N/A 1 3/16-12 | N/A 1.93 in | N/A .87 in | N/A .59 in | N/A 1 3/8 in | N/A 3-914 |
| 16M1SC12 | N/A A-LOK® to SAE | N/A 1 1/16-12 | N/A 2.12 in | N/A 1.05 in | N/A .59 in | N/A 1 3/8 in | N/A 3-912 |
| 16M1SC16 | N/A A-LOK® to SAE | N/A 1 5/16-12 | N/A 2.15 in | N/A 1.05 in | N/A .59 in | N/A 1 1/2 in | N/A 3-916 |
| 20M1SC20 | N/A A-LOK® to SAE | N/A 1 5/8-12 | N/A 2.59 in | N/A 1.52 in | N/A .59 in | N/A 1 7/8 in | N/A 3-920 |
| 24M1SC24 | N/A A-LOK® to SAE | N/A 1 7/8-12 | N/A 3.05 in | N/A 1.77 in | N/A .59 in | N/A 2 1/8 in | N/A 3-924 |
| 32M1SC32 | N/A A-LOK® to SAE | N/A 2 1/2-12 | N/A 4.00 in | N/A 2.47 in | N/A .59 in | N/A 2 3/4 in | N/A 3-932 |