Item # |
Connection Type |
Straight Thread Size |
A |
C |
R |
X Dia. |
W HEX |
O-Ring Arp Uniform Dash No. |
|---|---|---|---|---|---|---|---|---|
| 1-2 ZHBA5 | N/A CPI™ to Straight Thread | N/A 5/16-24 | N/A 1.06 in | N/A .43 in | N/A .34 in | N/A .55 in | N/A 9/16 in | N/A 2-011 |
| 2-2 ZHBA5 | N/A CPI™ to Straight Thread | N/A 5/16-24 | N/A 1.29 in | N/A .60 in | N/A .34 in | N/A .55 in | N/A 9/16 in | N/A 2-011 |
| 3-3 ZHBA5 | N/A CPI™ to Straight Thread | N/A 3/8-24 | N/A 1.35 in | N/A .64 in | N/A .38 in | N/A .62 in | N/A 5/8 in | N/A 2-012 |
| 4-4 ZHBA5 | N/A CPI™ to Straight Thread | N/A 7/16-20 | N/A 1.51 in | N/A .70 in | N/A .41 in | N/A .74 in | N/A 3/4 in | N/A 2-111 |
| 5-5 ZHBA5 | N/A CPI™ to Straight Thread | N/A 1/2-20 | N/A 1.61 in | N/A .73 in | N/A .44 in | N/A .86 in | N/A 7/8 in | N/A 2-112 |
| 6-6 ZHBA5 | N/A CPI™ to Straight Thread | N/A 9/16-18 | N/A 1.67 in | N/A .76 in | N/A .44 in | N/A .93 in | N/A 15/16 in | N/A 2-113 |
| 8-8 ZHBA5 | N/A CPI™ to Straight Thread | N/A 3/4-16 | N/A 1.81 in | N/A .87 in | N/A .47 in | N/A 1.12 in | N/A 1 1/8 in | N/A 2-116 |
| 10-10 ZHBA5 | N/A CPI™ to Straight Thread | N/A 7/8-14 | N/A 1.90 in | N/A .87 in | N/A .47 in | N/A 1.30 in | N/A 1 3/8 in | N/A 2-212 |
| 12-12 ZHBA5 | N/A CPI™ to Straight Thread | N/A 1 1/16-12 | N/A 2.06 in | N/A .87 in | N/A .56 in | N/A 1.49 in | N/A 1 1/2 in | N/A 2-215 |
| 14-12 ZHBA5 | N/A CPI™ to Straight Thread | N/A 1 1/16-12 | N/A 2.06 in | N/A .87 in | N/A .56 in | N/A 1.49 in | N/A 1 1/2 in | N/A 2-215 |
| 16-16 ZHBA5 | N/A CPI™ to Straight Thread | N/A 1 5/16-12 | N/A 2.30 in | N/A 1.05 in | N/A .56 in | N/A 1.74 in | N/A 1 3/4 in | N/A 2-219 |
| 1M2SC2 | N/A A-LOK® to Straight Thread | N/A 5/16-24 | N/A 1.06 in | N/A .43 in | N/A .34 in | N/A .55 in | N/A 9/16 in | N/A 2-011 |
| 2M2SC2 | N/A A-LOK® to Straight Thread | N/A 5/16-24 | N/A 1.29 in | N/A .60 in | N/A .34 in | N/A .55 in | N/A 9/16 in | N/A 2-011 |
| 3M2SC3 | N/A A-LOK® to Straight Thread | N/A 3/8-24 | N/A 1.35 in | N/A .64 in | N/A .38 in | N/A .62 in | N/A 5/8 in | N/A 2-012 |
| 4M2SC4 | N/A A-LOK® to Straight Thread | N/A 7/16-20 | N/A 1.51 in | N/A .70 in | N/A .41 in | N/A .74 in | N/A 3/4 in | N/A 2-111 |
| 5M2SC5 | N/A A-LOK® to Straight Thread | N/A 1/2-20 | N/A 1.61 in | N/A .73 in | N/A .44 in | N/A .86 in | N/A 7/8 in | N/A 2-112 |
| 6M2SC6 | N/A A-LOK® to Straight Thread | N/A 9/16-18 | N/A 1.67 in | N/A .76 in | N/A .44 in | N/A .93 in | N/A 15/16 in | N/A 2-113 |
| 8M2SC8 | N/A A-LOK® to Straight Thread | N/A 3/4-16 | N/A 1.81 in | N/A .87 in | N/A .47 in | N/A 1.12 in | N/A 1 1/8 in | N/A 2-116 |
| 10M2SC10 | N/A A-LOK® to Straight Thread | N/A 7/8-14 | N/A 1.90 in | N/A .87 in | N/A .47 in | N/A 1.30 in | N/A 1 3/8 in | N/A 2-212 |
| 12M2SC12 | N/A A-LOK® to Straight Thread | N/A 1 1/16-12 | N/A 2.06 in | N/A .87 in | N/A .56 in | N/A 1.49 in | N/A 1 1/2 in | N/A 2-215 |
| 14M2SC12 | N/A A-LOK® to Straight Thread | N/A 1 1/16-12 | N/A 2.06 in | N/A .87 in | N/A .56 in | N/A 1.49 in | N/A 1 1/2 in | N/A 2-215 |
| 16M2SC16 | N/A A-LOK® to Straight Thread | N/A 1 5/16-12 | N/A 2.30 in | N/A 1.05 in | N/A .56 in | N/A 1.74 in | N/A 1 3/4 in | N/A 2-219 |