Item # |
Connection Type |
NPT Pipe Size |
A |
C |
R |
X Dia |
W HEX |
O-Ring Arp Uniform Dash No. |
|---|---|---|---|---|---|---|---|---|
| 2M3SC4 | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.43 in | N/A .60 in | N/A .39 in | N/A 0.93 in | N/A 15/16 in | N/A 2-113 |
| 3M3SC2 | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.33 in | N/A .64 in | N/A .29 in | N/A 0.74 in | N/A 3/4 in | N/A 2-111 |
| 3M3SC4 | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.47 in | N/A .64 in | N/A .39 in | N/A 0.93 in | N/A 15/16 in | N/A 2-113 |
| 4M3SC2 | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.39 in | N/A .70 in | N/A .29 in | N/A 0.74 in | N/A 3/4 in | N/A 2-111 |
| 4M3SC4 | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.51 in | N/A .70 in | N/A .39 in | N/A 0.93 in | N/A 15/16 in | N/A 2-113 |
| 4M3SC6 | N/A A-LOK® to NPT | N/A 3/8 | N/A 1.58 in | N/A .70 in | N/A .42 in | N/A 1.12 in | N/A 1 1/8 in | N/A 2-116 |
| 5M3SC2 | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.42 in | N/A .73 in | N/A .29 in | N/A 0.74 in | N/A 3/4 in | N/A 2-111 |
| 5M3SC4 | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.54 in | N/A .73 in | N/A .39 in | N/A 0.93 in | N/A 15/16 in | N/A 2-113 |
| 6M3SC2 | N/A A-LOK® to NPT | N/A 1/8 | N/A 1.45 in | N/A .76 in | N/A .29 in | N/A 0.74 in | N/A 3/4 in | N/A 2-111 |
| 6M3SC4 | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.57 in | N/A .76 in | N/A .39 in | N/A 0.93 in | N/A 15/16 in | N/A 2-113 |
| 6M3SC6 | N/A A-LOK® to NPT | N/A 3/8 | N/A 1.64 in | N/A .76 in | N/A .42 in | N/A 1.12 in | N/A 1 1/8 in | N/A 2-116 |
| 6M3SC8 | N/A A-LOK® to NPT | N/A 1/2 | N/A 1.86 in | N/A .76 in | N/A .55 in | N/A 1.30 in | N/A 1 3/8 in | N/A 2-212 |
| 8M3SC4 | N/A A-LOK® to NPT | N/A 1/4 | N/A 1.68 in | N/A .87 in | N/A .39 in | N/A 0.93 in | N/A 15/16 in | N/A 2-113 |
| 8M3SC6 | N/A A-LOK® to NPT | N/A 3/8 | N/A 1.76 in | N/A .87 in | N/A .42 in | N/A 1.12 in | N/A 1 1/8 in | N/A 2-116 |
| 8M3SC8 | N/A A-LOK® to NPT | N/A 1/2 | N/A 1.98 in | N/A .87 in | N/A .55 in | N/A 1.30 in | N/A 1 3/8 in | N/A 2-212 |
| 10M3SC8 | N/A A-LOK® to NPT | N/A 1/2 | N/A 1.97 in | N/A .87 in | N/A .55 in | N/A 1.30 in | N/A 1 3/8 in | N/A 2-212 |
| 10M3SC12 | N/A A-LOK® to NPT | N/A 3/4 | N/A 2.06 in | N/A .87 in | N/A .58 in | N/A 1.49 in | N/A 1 1/2 in | N/A 2-215 |
| 12M3SC8 | N/A A-LOK® to NPT | N/A 1/2 | N/A 1.98 in | N/A .87 in | N/A .55 in | N/A 1.30 in | N/A 1 3/8 in | N/A 2-212 |
| 12M3SC12 | N/A A-LOK® to NPT | N/A 3/4 | N/A 2.06 in | N/A .87 in | N/A .58 in | N/A 1.49 in | N/A 1 1/2 in | N/A 2-215 |
| 16M3SC12 | N/A A-LOK® to NPT | N/A 3/4 | N/A 2.24 in | N/A 1.05 in | N/A .58 in | N/A 1.49 in | N/A 1 1/2 in | N/A 2-215 |
| 16M3SC16 | N/A A-LOK® to NPT | N/A 1 | N/A 2.39 in | N/A 1.05 in | N/A .67 in | N/A 1.74 in | N/A 1 3/4 in | N/A 2-219 |