Item # |
Connection Type |
BSPP Thread |
C |
H |
L |
R |
W HEX |
|---|---|---|---|---|---|---|---|
| 4-2R-4 RBZ | N/A CPI™ x Straight Thread x CPI™ | N/A 1/8-28 | N/A 1.06 in | N/A 1.04 in | N/A .77 in | N/A .66 in | N/A 9/16 in |
| 4-4R-4 RBZ | N/A CPI™ x Straight Thread x CPI™ | N/A 1/4-19 | N/A 1.14 in | N/A 1.27 in | N/A .85 in | N/A .83 in | N/A 9/16 in |
| 6-4R-6 RBZ | N/A CPI™ x Straight Thread x CPI™ | N/A 1/4-19 | N/A 1.20 in | N/A 1.27 in | N/A .91 in | N/A .83 in | N/A 9/16 in |
| 8-6R-8 RBZ | N/A CPI™ x Straight Thread x CPI™ | N/A 3/8-19 | N/A 1.50 in | N/A 1.46 in | N/A 1.10 in | N/A .85 in | N/A 7/8 in |
| 8-8R-8 RBZ | N/A CPI™ x Straight Thread x CPI™ | N/A 1/2-14 | N/A 1.50 in | N/A 1.71 in | N/A 1.10 in | N/A 1.09 in | N/A 7/8 in |
| 10-8R-10 RBZ | N/A CPI™ x Straight Thread x CPI™ | N/A 1/2-14 | N/A 1.50 in | N/A 1.81 in | N/A 1.10 in | N/A 1.09 in | N/A 1 1/16 in |
| 12-8R-12 RBZ | N/A CPI™ x Straight Thread x CPI™ | N/A 1/2-14 | N/A 1.57 in | N/A 1.81 in | N/A 1.17 in | N/A 1.09 in | N/A 1 1/16 in |
| 12-12R-12 RBZ | N/A CPI™ x Straight Thread x CPI™ | N/A 3/4-14 | N/A 1.57 in | N/A 1.92 in | N/A 1.17 in | N/A 1.20 in | N/A 1 1/16 in |
| 16-16R-16 RBZ | N/A CPI™ x Straight Thread x CPI™ | N/A 1-11 | N/A 1.93 in | N/A 2.11 in | N/A 1.45 in | N/A 1.20 in | N/A 1 5/16 in |
| 4MRT2R | N/A A-LOK® x Straight Thread x A-LOK® | N/A 1/8-28 | N/A 1.06 in | N/A 1.04 in | N/A .77 in | N/A .66 in | N/A 9/16 in |
| 4MRT4R | N/A A-LOK® x Straight Thread x A-LOK® | N/A 1/4-19 | N/A 1.14 in | N/A 1.27 in | N/A .85 in | N/A .83 in | N/A 9/16 in |
| 6MRT4R | N/A A-LOK® x Straight Thread x A-LOK® | N/A 1/4-19 | N/A 1.20 in | N/A 1.27 in | N/A .91 in | N/A .83 in | N/A 9/16 in |
| 8MRT6R | N/A A-LOK® x Straight Thread x A-LOK® | N/A 3/8-19 | N/A 1.50 in | N/A 1.46 in | N/A 1.10 in | N/A .85 in | N/A 7/8 in |
| 8MRT8R | N/A A-LOK® x Straight Thread x A-LOK® | N/A 1/2-14 | N/A 1.50 in | N/A 1.71 in | N/A 1.10 in | N/A 1.09 in | N/A 7/8 in |
| 10MRT8R | N/A A-LOK® x Straight Thread x A-LOK® | N/A 1/2-14 | N/A 1.50 in | N/A 1.81 in | N/A 1.10 in | N/A 1.09 in | N/A 1 1/16 in |
| 12MRT8R | N/A A-LOK® x Straight Thread x A-LOK® | N/A 1/2-14 | N/A 1.57 in | N/A 1.81 in | N/A 1.17 in | N/A 1.09 in | N/A 1 1/16 in |
| 12MRT12R | N/A A-LOK® x Straight Thread x A-LOK® | N/A 3/4-14 | N/A 1.57 in | N/A 1.92 in | N/A 1.17 in | N/A 1.20 in | N/A 1 1/16 in |
| 16MRT16R | N/A A-LOK® x Straight Thread x A-LOK® | N/A 1-11 | N/A 1.93 in | N/A 2.11 in | N/A 1.45 in | N/A 1.20 in | N/A 1 5/16 in |