Item # |
Connection Type |
BSPP Thread |
C |
H |
L |
R |
W HEX |
|---|---|---|---|---|---|---|---|
| 4-2R CBZ | N/A CPI™ to BSPP | N/A 1/8-28 | N/A 1.06 in | N/A 1.04 in | N/A .77 in | N/A .66 in | N/A 9/16 in |
| 4-4R CBZ | N/A CPI™ to BSPP | N/A 1/4-19 | N/A 1.14 in | N/A 1.27 in | N/A .85 in | N/A .83 in | N/A 9/16 in |
| 6-4R CBZ | N/A CPI™ to BSPP | N/A 1/4-19 | N/A 1.20 in | N/A 1.27 in | N/A .85 in | N/A .83 in | N/A 9/16 in |
| 6-6R CBZ | N/A CPI™ to BSPP | N/A 3/8-19 | N/A 1.31 in | N/A 1.46 in | N/A 1.02 in | N/A .83 in | N/A 3/4 in |
| 8-4R CBZ | N/A CPI™ to BSPP | N/A 1/4-19 | N/A 1.50 in | N/A 1.38 in | N/A 1.10 in | N/A .83 in | N/A 7/8 in |
| 8-6R CBZ | N/A CPI™ to BSPP | N/A 3/8-19 | N/A 1.50 in | N/A 1.46 in | N/A 1.10 in | N/A .85 in | N/A 7/8 in |
| 8-8R CBZ | N/A CPI™ to BSPP | N/A 1/2-14 | N/A 1.50 in | N/A 1.71 in | N/A 1.10 in | N/A 1.09 in | N/A 7/8 in |
| 10-8R CBZ | N/A CPI™ to BSPP | N/A 1/2-14 | N/A 1.50 in | N/A 1.81 in | N/A 1.10 in | N/A 1.09 in | N/A 1 1/16 in |
| 12-8R CBZ | N/A CPI™ to BSPP | N/A 1/2-14 | N/A 1.57 in | N/A 1.81 in | N/A 1.17 in | N/A 1.09 in | N/A 1 1/16 in |
| 12-12R CBZ | N/A CPI™ to BSPP | N/A 3/4-14 | N/A 1.57 in | N/A 1.92 in | N/A 1.17 in | N/A 1.20 in | N/A 1 1/16 in |
| 16-12R CBZ | N/A CPI™ to BSPP | N/A 3/4-14 | N/A 1.93 in | N/A 2.11 in | N/A 1.45 in | N/A 1.20 in | N/A 1 5/16 in |
| 16-16R CBZ | N/A CPI™ to BSPP | N/A 1-11 | N/A 1.93 in | N/A 2.11 in | N/A 1.45 in | N/A 1.20 in | N/A 1 5/16 in |
| 4MSEL2R | N/A A-LOK® to BSPP | N/A 1/8-28 | N/A 1.06 in | N/A 1.04 in | N/A .77 in | N/A .66 in | N/A 9/16 in |
| 4MSEL4R | N/A A-LOK® to BSPP | N/A 1/4-19 | N/A 1.14 in | N/A 1.27 in | N/A .85 in | N/A .83 in | N/A 9/16 in |
| 6MSEL4R | N/A A-LOK® to BSPP | N/A 1/4-19 | N/A 1.20 in | N/A 1.27 in | N/A .85 in | N/A .83 in | N/A 9/16 in |
| 6MSEL6R | N/A A-LOK® to BSPP | N/A 3/8-19 | N/A 1.31 in | N/A 1.46 in | N/A 1.02 in | N/A .83 in | N/A 3/4 in |
| 8MSEL4R | N/A A-LOK® to BSPP | N/A 1/4-19 | N/A 1.50 in | N/A 1.38 in | N/A 1.10 in | N/A .83 in | N/A 7/8 in |
| 8MSEL6R | N/A A-LOK® to BSPP | N/A 3/8-19 | N/A 1.50 in | N/A 1.46 in | N/A 1.10 in | N/A .85 in | N/A 7/8 in |
| 8MSEL8R | N/A A-LOK® to BSPP | N/A 1/2-14 | N/A 1.50 in | N/A 1.71 in | N/A 1.10 in | N/A 1.09 in | N/A 7/8 in |
| 10MSEL8R | N/A A-LOK® to BSPP | N/A 1/2-14 | N/A 1.50 in | N/A 1.81 in | N/A 1.10 in | N/A 1.09 in | N/A 1 1/16 in |
| 12MSEL8R | N/A A-LOK® to BSPP | N/A 1/2-14 | N/A 1.57 in | N/A 1.81 in | N/A 1.17 in | N/A 1.09 in | N/A 1 1/16 in |
| 12MSEL12R | N/A A-LOK® to BSPP | N/A 3/4-14 | N/A 1.57 in | N/A 1.92 in | N/A 1.17 in | N/A 1.20 in | N/A 1 1/16 in |
| 16MSEL12R | N/A A-LOK® to BSPP | N/A 3/4-14 | N/A 1.93 in | N/A 2.11 in | N/A 1.45 in | N/A 1.20 in | N/A 1 5/16 in |
| 16MSEL16R | N/A A-LOK® to BSPP | N/A 1-11 | N/A 1.93 in | N/A 2.11 in | N/A 1.45 in | N/A 1.20 in | N/A 1 5/16 in |