Item # |
Connection Type |
Tube O.D. |
Buttweld Pipe Size |
A |
C |
R |
X Buttweld O.D. |
W HEX |
|---|---|---|---|---|---|---|---|---|
| 2-1/8 ZHBW2 | N/A CPI™ x Buttweld | N/A 1/8 in | N/A 1/8 in | N/A 1.20 in | N/A .60 in | N/A .38 in | N/A .41 in | N/A 7/16 in |
| 3-1/8 ZHBW2 | N/A CPI™ x Buttweld | N/A 3/16 in | N/A 1/8 in | N/A 1.24 in | N/A .64 in | N/A .38 in | N/A .41 in | N/A 7/16 in |
| 4-1/8 ZHBW2 | N/A CPI™ x Buttweld | N/A 1/4 in | N/A 1/8 in | N/A 1.29 in | N/A .70 in | N/A .38 in | N/A .41 in | N/A 1/2 in |
| 4-1/4 ZHBW2 | N/A CPI™ x Buttweld | N/A 1/4 in | N/A 1/4 in | N/A 1.46 in | N/A .70 in | N/A .56 in | N/A .54 in | N/A 9/16 in |
| 5-1/8 ZHBW2 | N/A CPI™ x Buttweld | N/A 5/16 in | N/A 1/8 in | N/A 1.48 in | N/A .73 in | N/A .38 in | N/A .41 in | N/A 1/2 in |
| 5-1/4 ZHBW2 | N/A CPI™ x Buttweld | N/A 5/16 in | N/A 1/4 in | N/A 1.49 in | N/A .76 in | N/A .56 in | N/A .54 in | N/A 9/16 in |
| 6-1/4 ZHBW2 | N/A CPI™ x Buttweld | N/A 3/8 in | N/A 1/4 in | N/A 1.49 in | N/A .76 in | N/A .56 in | N/A .54 in | N/A 9/16 in |
| 6-3/8 ZHBW2 | N/A CPI™ x Buttweld | N/A 3/8 in | N/A 3/8 in | N/A 1.60 in | N/A .76 in | N/A .56 in | N/A .68 in | N/A 3/4 in |
| 6-1/2 ZHBW2 | N/A CPI™ x Buttweld | N/A 3/8 in | N/A 1/2 in | N/A 1.82 in | N/A .76 in | N/A .75 in | N/A .84 in | N/A 7/8 in |
| 6-3/4 ZHBW2 | N/A CPI™ x Buttweld | N/A 3/8 in | N/A 3/4 in | N/A 1.88 in | N/A .76 in | N/A .75 in | N/A 1.05 in | N/A 1 1/8 in |
| 8-3/8 ZHBW2 | N/A CPI™ x Buttweld | N/A 1/2 in | N/A 3/8 in | N/A 1.71 in | N/A .87 in | N/A .56 in | N/A .68 in | N/A 13/16 in |
| 8-1/2 ZHBW2 | N/A CPI™ x Buttweld | N/A 1/2 in | N/A 1/2 in | N/A 1.93 in | N/A .87 in | N/A .75 in | N/A .84 in | N/A 7/8 in |
| 8-3/4 ZHBW2 | N/A CPI™ x Buttweld | N/A 1/2 in | N/A 3/4 in | N/A 1.99 in | N/A .87 in | N/A .75 in | N/A 1.05 in | N/A 1 1/8 in |
| 10-1/2 ZHBW2 | N/A CPI™ x Buttweld | N/A 5/8 in | N/A 1/2 in | N/A 1.93 in | N/A .87 in | N/A .75 in | N/A .84 in | N/A 15/16 in |
| 12-3/4 ZHBW2 | N/A CPI™ x Buttweld | N/A 3/4 in | N/A 3/4 in | N/A 1.99 in | N/A .87 in | N/A .75 in | N/A 1.05 in | N/A 1 1/16 in |
| 16-1 ZHBW2 | N/A CPI™ x Buttweld | N/A 1 in | N/A 1 in | N/A 2.46 in | N/A 1.05 in | N/A .94 in | N/A 1.31 in | N/A 1 3/8 in |
| 2-1/8 ZHLW2 | N/A A-LOK® x Buttweld | N/A 1/8 in | N/A 1/8 in | N/A 1.20 in | N/A .60 in | N/A .38 in | N/A .41 in | N/A 7/16 in |
| 3-1/8 ZHLW2 | N/A A-LOK® x Buttweld | N/A 3/16 in | N/A 1/8 in | N/A 1.24 in | N/A .64 in | N/A .38 in | N/A .41 in | N/A 7/16 in |
| 4-1/8 ZHLW2 | N/A A-LOK® x Buttweld | N/A 1/4 in | N/A 1/8 in | N/A 1.29 in | N/A .70 in | N/A .38 in | N/A .41 in | N/A 1/2 in |
| 4-1/4 ZHLW2 | N/A A-LOK® x Buttweld | N/A 1/4 in | N/A 1/4 in | N/A 1.46 in | N/A .70 in | N/A .56 in | N/A .54 in | N/A 9/16 in |
| 5-1/8 ZHLW2 | N/A A-LOK® x Buttweld | N/A 5/16 in | N/A 1/8 in | N/A 1.48 in | N/A .73 in | N/A .38 in | N/A .41 in | N/A 1/2 in |
| 5-1/4-ZHLW2 | N/A A-LOK® x Buttweld | N/A 5/16 in | N/A 1/4 in | N/A 1.49 in | N/A .76 in | N/A .56 in | N/A .54 in | N/A 9/16 in |
| 6-1/4 ZHLW2 | N/A A-LOK® x Buttweld | N/A 3/8 in | N/A 1/4 in | N/A 1.49 in | N/A .76 in | N/A .56 in | N/A .54 in | N/A 9/16 in |
| 6-3/8 ZHLW2 | N/A A-LOK® x Buttweld | N/A 3/8 in | N/A 3/8 in | N/A 1.60 in | N/A .76 in | N/A .56 in | N/A .68 in | N/A 3/4 in |
| 6-1/2 ZHLW2 | N/A A-LOK® x Buttweld | N/A 3/8 in | N/A 1/2 in | N/A 1.82 in | N/A .76 in | N/A .75 in | N/A .84 in | N/A 7/8 in |