Item # |
Connection Type |
Tube O.D. |
Sanitary Flange |
A |
B |
C |
E Min. Opening |
F |
G Hex Flat |
H |
I |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 4-8 ZHBS | N/A CPI™ x Flanged | N/A 1/4 in | N/A 1/2 | N/A 1.57 in | N/A .37 in | N/A .70 in | N/A .19 in | N/A 1.00 in | N/A 9/16 in | N/A 1.34 in | N/A .98 in |
| 4-12 ZHBS | N/A CPI™ x Flanged | N/A 1/4 in | N/A 3/4 | N/A 1.57 in | N/A .62 in | N/A .70 in | N/A .19 in | N/A 1.00 in | N/A 9/16 in | N/A 1.34 in | N/A .98 in |
| 4-16 ZHBS | N/A CPI™ x Flanged | N/A 1/4 in | N/A 1 | N/A 1.57 in | N/A .87 in | N/A .70 in | N/A .19 in | N/A 1.38 in | N/A 9/16 in | N/A 1.34 in | N/A 1.98 in |
| 4-24 ZHBS | N/A CPI™ x Flanged | N/A 1/4 in | N/A 1 1/2 | N/A 1.57 in | N/A 1.37 in | N/A .70 in | N/A .19 in | N/A 1.38 in | N/A 9/16 in | N/A 1.28 in | N/A 1.98 in |
| 6-8 ZHBS | N/A CPI™ x Flanged | N/A 3/8 in | N/A 1/2 | N/A 1.63 in | N/A .37 in | N/A .76 in | N/A .28 in | N/A 1.00 in | N/A 11/16 in | N/A 1.34 in | N/A .98 in |
| 6-12 ZHBS | N/A CPI™ x Flanged | N/A 3/8 in | N/A 3/4 | N/A 1.63 in | N/A .62 in | N/A .76 in | N/A .28 in | N/A 1.00 in | N/A 11/16 in | N/A 1.34 in | N/A .98 in |
| 6-16 ZHBS | N/A CPI™ x Flanged | N/A 3/8 in | N/A 1 | N/A 1.63 in | N/A .87 in | N/A .76 in | N/A .28 in | N/A 1.38 in | N/A 11/16 in | N/A 1.34 in | N/A 1.98 in |
| 6-24 ZHBS | N/A CPI™ x Flanged | N/A 3/8 in | N/A 1 1/2 | N/A 1.63 in | N/A 1.37 in | N/A .76 in | N/A .28 in | N/A 1.38 in | N/A 11/16 in | N/A 1.34 in | N/A 1.98 in |
| 8-8 ZHBS | N/A CPI™ x Flanged | N/A 1/2 in | N/A 1/2 | N/A 1.74 in | N/A .37 in | N/A .90 in | N/A .37 in | N/A 1.00 in | N/A 7/8 in | N/A 1.40 in | N/A .98 in |
| 8-12 ZHBS | N/A CPI™ x Flanged | N/A 1/2 in | N/A 3/4 | N/A 1.74 in | N/A .62 in | N/A .90 in | N/A .41 in | N/A 1.00 in | N/A 7/8 in | N/A 1.34 in | N/A .98 in |
| 8-16 ZHBS | N/A CPI™ x Flanged | N/A 1/2 in | N/A 1 | N/A 1.74 in | N/A .87 in | N/A .90 in | N/A .41 in | N/A 1.38 in | N/A 7/8 in | N/A 1.34 in | N/A 1.98 in |
| 8-24 ZHBS | N/A CPI™ x Flanged | N/A 1/2 in | N/A 1 1/2 | N/A 1.74 in | N/A 1.37 in | N/A .90 in | N/A .41 in | N/A 1.38 in | N/A 7/8 in | N/A 1.34 in | N/A 1.98 in |
| 4-8 ZHLS-SS | N/A A-LOK® x Flanged | N/A 1/4 in | N/A 1/2 | N/A 1.57 in | N/A .37 in | N/A .70 in | N/A .19 in | N/A 1.00 in | N/A 9/16 in | N/A 1.34 in | N/A .98 in |
| 4-12 ZHLS-SS | N/A A-LOK® x Flanged | N/A 1/4 in | N/A 3/4 | N/A 1.57 in | N/A .62 in | N/A .70 in | N/A .19 in | N/A 1.00 in | N/A 9/16 in | N/A 1.34 in | N/A .98 in |
| 4-16 ZHLS-SS | N/A A-LOK® x Flanged | N/A 1/4 in | N/A 1 | N/A 1.57 in | N/A .87 in | N/A .70 in | N/A .19 in | N/A 1.38 in | N/A 9/16 in | N/A 1.34 in | N/A 1.98 in |
| 4-24 ZHLS-SS | N/A A-LOK® x Flanged | N/A 1/4 in | N/A 1 1/2 | N/A 1.57 in | N/A 1.37 in | N/A .70 in | N/A .19 in | N/A 1.38 in | N/A 9/16 in | N/A 1.28 in | N/A 1.98 in |
| 6-8 ZHLS-SS | N/A A-LOK® x Flanged | N/A 3/8 in | N/A 1/2 | N/A 1.63 in | N/A .37 in | N/A .76 in | N/A .28 in | N/A 1.00 in | N/A 11/16 in | N/A 1.34 in | N/A .98 in |
| 6-12 ZHLS-SS | N/A A-LOK® x Flanged | N/A 3/8 in | N/A 3/4 | N/A 1.63 in | N/A .62 in | N/A .76 in | N/A .28 in | N/A 1.00 in | N/A 11/16 in | N/A 1.34 in | N/A .98 in |
| 6-16 ZHLS-SS | N/A A-LOK® x Flanged | N/A 3/8 in | N/A 1 | N/A 1.63 in | N/A .87 in | N/A .76 in | N/A .28 in | N/A 1.38 in | N/A 11/16 in | N/A 1.34 in | N/A 1.98 in |
| 6-24 ZHLS-SS | N/A A-LOK® x Flanged | N/A 3/8 in | N/A 1 1/2 | N/A 1.63 in | N/A 1.37 in | N/A .76 in | N/A .28 in | N/A 1.38 in | N/A 11/16 in | N/A 1.34 in | N/A 1.98 in |
| 8-8 ZHLS-SS | N/A A-LOK® x Flanged | N/A 1/2 in | N/A 1/2 | N/A 1.74 in | N/A .37 in | N/A .90 in | N/A .37 in | N/A 1.00 in | N/A 7/8 in | N/A 1.40 in | N/A .98 in |
| 8-12 ZHLS-SS | N/A A-LOK® x Flanged | N/A 1/2 in | N/A 3/4 | N/A 1.74 in | N/A .62 in | N/A .90 in | N/A .41 in | N/A 1.00 in | N/A 7/8 in | N/A 1.34 in | N/A .98 in |
| 8-16 ZHLS-SS | N/A A-LOK® x Flanged | N/A 1/2 in | N/A 1 | N/A 1.74 in | N/A .87 in | N/A .90 in | N/A .41 in | N/A 1.38 in | N/A 7/8 in | N/A 1.34 in | N/A 1.98 in |
| 8-24 ZHLS-SS | N/A A-LOK® x Flanged | N/A 1/2 in | N/A 1 1/2 | N/A 1.74 in | N/A 1.37 in | N/A .90 in | N/A .41 in | N/A 1.38 in | N/A 7/8 in | N/A 1.34 in | N/A 1.98 in |