Item # |
Connection Type |
Tube O.D. |
Tube O.D. |
E Small Bore |
B |
B |
D |
L |
X Dia. |
Work. Press. |
|---|---|---|---|---|---|---|---|---|---|---|
| 2 HW | N/A Socket x Socket | N/A 1/8 in | N/A 1/8 in | N/A .09 in | N/A .16 in | N/A .16 in | N/A .69 in | N/A | N/A .38 in | N/A 10200 psi |
| 3 HW | N/A Socket x Socket | N/A 3/16 in | N/A 3/16 in | N/A .14 in | N/A .20 in | N/A .20 in | N/A .78 in | N/A | N/A .44 in | N/A 9600 psi |
| 4-3 HW | N/A Socket x Socket | N/A 1/4 in | N/A 3/16 in | N/A .14 in | N/A .25 in | N/A .20 in | N/A .85 in | N/A .39 in | N/A .50 in | N/A 9600 psi |
| 4 HW | N/A Socket x Socket | N/A 1/4 in | N/A 1/4 in | N/A .19 in | N/A .25 in | N/A .25 in | N/A .88 in | N/A | N/A .50 in | N/A 9600 psi |
| 5 HW | N/A Socket x Socket | N/A 5/16 in | N/A 5/16 in | N/A .25 in | N/A .31 in | N/A .31 in | N/A 1.00 in | N/A | N/A .59 in | N/A 9900 psi |
| 6-4 HW | N/A Socket x Socket | N/A 3/8 in | N/A 1/4 in | N/A .19 in | N/A .34 in | N/A .25 in | N/A 1.00 in | N/A .44 in | N/A .63 in | N/A 8100 psi |
| 6 HW | N/A Socket x Socket | N/A 3/8 in | N/A 3/8 in | N/A .31 in | N/A .34 in | N/A .34 in | N/A 1.06 in | N/A | N/A .63 in | N/A 8100 psi |
| 8-4 HW | N/A Socket x Socket | N/A 1/2 in | N/A 1/4 in | N/A .19 in | N/A .41 in | N/A .25 in | N/A 1.11 in | N/A .44 in | N/A .78 in | N/A 7300 psi |
| 8-6 HW | N/A Socket x Socket | N/A 1/2 in | N/A 3/8 in | N/A .31 in | N/A .41 in | N/A .34 in | N/A 1.17 in | N/A .53 in | N/A .78 in | N/A 7300 psi |
| 8 HW | N/A Socket x Socket | N/A 1/2 in | N/A 1/2 in | N/A .44 in | N/A .41 in | N/A .41 in | N/A 1.19 in | N/A | N/A .78 in | N/A 7300 psi |
| 10-6 HW | N/A Socket x Socket | N/A 5/8 in | N/A 3/8 in | N/A .31 in | N/A .47 in | N/A .34 in | N/A 1.28 in | N/A .53 in | N/A .94 in | N/A 6600 psi |
| 10 HW | N/A Socket x Socket | N/A 5/8 in | N/A 5/8 in | N/A .50 in | N/A .47 in | N/A .47 in | N/A 1.31 in | N/A | N/A .94 in | N/A 6600 psi |
| 12-4 HW | N/A Socket x Socket | N/A 3/4 in | N/A 1/4 in | N/A .19 in | N/A .50 in | N/A .25 in | N/A 1.30 in | N/A .44 in | N/A 1.09 in | N/A 6000 psi |
| 12-8 HW | N/A Socket x Socket | N/A 3/4 in | N/A 1/2 in | N/A .44 in | N/A .50 in | N/A .41 in | N/A 1.37 in | N/A .59 in | N/A 1.09 in | N/A 6000 psi |
| 12-10 HW | N/A Socket x Socket | N/A 3/4 in | N/A 5/8 in | N/A .50 in | N/A .50 in | N/A .47 in | N/A 1.39 in | N/A .66 in | N/A 1.09 in | N/A 6000 psi |
| 12 HW | N/A Socket x Socket | N/A 3/4 in | N/A 3/4 in | N/A .66 in | N/A .50 in | N/A .50 in | N/A 1.38 in | N/A | N/A 1.09 in | N/A 6000 psi |
| 14 HW | N/A Socket x Socket | N/A 7/8 in | N/A 7/8 in | N/A .78 in | N/A .50 in | N/A .50 in | N/A 1.38 in | N/A | N/A 1.31 in | N/A 5700 psi |
| 16-8 HW | N/A Socket x Socket | N/A 1 in | N/A 1/2 in | N/A .44 in | N/A .56 in | N/A .41 in | N/A 1.53 in | N/A .59 in | N/A 1.44 in | N/A 4900 psi |
| 16-12 HW | N/A Socket x Socket | N/A 1 in | N/A 3/4 in | N/A .66 in | N/A .56 in | N/A .50 in | N/A 1.54 in | N/A .69 in | N/A 1.44 in | N/A 4900 psi |
| 16 HW | N/A Socket x Socket | N/A 1 in | N/A 1 in | N/A .91 in | N/A .56 in | N/A .56 in | N/A 1.50 in | N/A | N/A 1.44 in | N/A 4900 psi |
| 20-12 HW | N/A Socket x Socket | N/A 1 1/4 in | N/A 3/4 in | N/A .66 in | N/A .63 in | N/A .50 in | N/A 1.69 in | N/A .69 in | N/A 1.75 in | N/A 4600 psi |
| 20-16 HW | N/A Socket x Socket | N/A 1 1/4 in | N/A 1 in | N/A .91 in | N/A .63 in | N/A .56 in | N/A 1.65 in | N/A .75 in | N/A 1.75 in | N/A 4600 psi |
| 20 HW | N/A Socket x Socket | N/A 1 1/4 in | N/A 1 1/4 in | N/A 1.06 in | N/A .63 in | N/A .63 in | N/A 1.63 in | N/A | N/A 1.75 in | N/A 4600 psi |
| 24-8 HW | N/A Socket x Socket | N/A 1 1/2 in | N/A 1/2 in | N/A .44 in | N/A .67 in | N/A .41 in | N/A 1.80 in | N/A .59 in | N/A 2.00 in | N/A 3700 psi |
| 24-16 HW | N/A Socket x Socket | N/A 1 1/2 in | N/A 1 in | N/A .91 in | N/A .67 in | N/A .56 in | N/A 1.77 in | N/A .75 in | N/A 2.00 in | N/A 3700 psi |