Item # |
Connection Type |
T1 Size |
T2 Tube Sock. |
Type |
D |
X1 Dia. |
X2 Dia. |
L |
E Small Bore |
B |
Work. Press. |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 6-4 TRW | N/A Tube x Socket | N/A 3/8 in | N/A 1/4 in | N/A 2 | N/A .94 in | N/A .38 in | N/A .50 in | N/A .47 in | N/A .19 in | N/A .25 in | N/A 9600 psi |
| 8-4 TRW | N/A Tube x Socket | N/A 1/2 in | N/A 1/4 in | N/A 1 | N/A .88 in | N/A .50 in | N/A .50 in | N/A .44 in | N/A .19 in | N/A .25 in | N/A 9600 psi |
| 8-6 TRW | N/A Tube x Socket | N/A 1/2 in | N/A 3/8 in | N/A 2 | N/A 1.13 in | N/A .50 in | N/A .63 in | N/A .56 in | N/A .31 in | N/A .34 in | N/A 7800 psi |
| 10-4 TRW | N/A Tube x Socket | N/A 5/8 in | N/A 1/4 in | N/A 3 | N/A 1.22 in | N/A .62 in | N/A .50 in | N/A .44 in | N/A .19 in | N/A .25 in | N/A 9600 psi |
| 10-6 TRW | N/A Tube x Socket | N/A 5/8 in | N/A 3/8 in | N/A 1 | N/A 1.03 in | N/A .62 in | N/A .62 in | N/A .52 in | N/A .31 in | N/A .34 in | N/A 8100 psi |
| 10-8 TRW | N/A Tube x Socket | N/A 5/8 in | N/A 1/2 in | N/A 2 | N/A 1.26 in | N/A .62 in | N/A .78 in | N/A .63 in | N/A .41 in | N/A .41 in | N/A 6100 psi |
| 12-4 TRW | N/A Tube x Socket | N/A 3/4 in | N/A 1/4 in | N/A 3 | N/A 1.32 in | N/A .75 in | N/A .50 in | N/A .44 in | N/A .19 in | N/A .25 in | N/A 9600 psi |
| 12-6 TRW | N/A Tube x Socket | N/A 3/4 in | N/A 3/8 in | N/A 3 | N/A 1.38 in | N/A .75 in | N/A .63 in | N/A .53 in | N/A .31 in | N/A .34 in | N/A 8100 psi |
| 12-8 TRW | N/A Tube x Socket | N/A 3/4 in | N/A 1/2 in | N/A 2 | N/A 1.29 in | N/A .75 in | N/A .78 in | N/A .60 in | N/A .44 in | N/A .41 in | N/A 7300 psi |
| 12-10 TRW | N/A Tube x Socket | N/A 3/4 in | N/A 5/8 in | N/A 2 | N/A 1.40 in | N/A .75 in | N/A .94 in | N/A .71 in | N/A .50 in | N/A .47 in | N/A 6600 psi |
| 16-4 TRW | N/A Tube x Socket | N/A 1 in | N/A 1/4 in | N/A 3 | N/A 1.44 in | N/A 1.00 in | N/A .50 in | N/A .44 in | N/A .19 in | N/A .25 in | N/A 9600 psi |
| 16-6 TRW | N/A Tube x Socket | N/A 1 in | N/A 3/8 in | N/A 3 | N/A 1.50 in | N/A 1.00 in | N/A .63 in | N/A .53 in | N/A .31 in | N/A .34 in | N/A 8100 psi |
| 16-8 TRW | N/A Tube x Socket | N/A 1 in | N/A 1/2 in | N/A 3 | N/A 1.51 in | N/A 1.00 in | N/A .78 in | N/A .59 in | N/A .44 in | N/A .41 in | N/A 7300 psi |
| 16-10 TRW | N/A Tube x Socket | N/A 1 in | N/A 5/8 in | N/A 3 | N/A 1.52 in | N/A 1.00 in | N/A .94 in | N/A .66 in | N/A .50 in | N/A .47 in | N/A 6600 psi |
| 16-12 TRW | N/A Tube x Socket | N/A 1 in | N/A 3/4 in | N/A 2 | N/A 1.47 in | N/A 1.00 in | N/A 1.09 in | N/A .72 in | N/A .66 in | N/A .50 in | N/A 6000 psi |
| 20-4 TRW | N/A Tube x Socket | N/A 1 1/4 in | N/A 1/4 in | N/A 3 | N/A 1.65 in | N/A 1.25 in | N/A .50 in | N/A .44 in | N/A .19 in | N/A .25 in | N/A 9600 psi |
| 20-6 TRW | N/A Tube x Socket | N/A 1 1/4 in | N/A 3/8 in | N/A 3 | N/A 1.68 in | N/A 1.25 in | N/A .63 in | N/A .53 in | N/A .31 in | N/A .34 in | N/A 8100 psi |
| 20-8 TRW | N/A Tube x Socket | N/A 1 1/4 in | N/A 1/2 in | N/A 3 | N/A 1.73 in | N/A 1.25 in | N/A .78 in | N/A .59 in | N/A .44 in | N/A .41 in | N/A 7300 psi |
| 20-12 TRW | N/A Tube x Socket | N/A 1 1/4 in | N/A 3/4 in | N/A 3 | N/A 1.73 in | N/A 1.25 in | N/A 1.09 in | N/A .69 in | N/A .66 in | N/A .50 in | N/A 6000 psi |
| 20-16 TRW | N/A Tube x Socket | N/A 1 1/4 in | N/A 1 in | N/A 2 | N/A 1.68 in | N/A 1.25 in | N/A 1.44 in | N/A .80 in | N/A .91 in | N/A .56 in | N/A 4900 psi |
| 24-12 TRW | N/A Tube x Socket | N/A 1 1/2 in | N/A 3/4 in | N/A 3 | N/A 1.85 in | N/A 1.50 in | N/A 1.09 in | N/A .69 in | N/A .66 in | N/A .50 in | N/A 6000 psi |
| 24-16 TRW | N/A Tube x Socket | N/A 1 1/2 in | N/A 1 in | N/A 3 | N/A 1.81 in | N/A 1.50 in | N/A 1.44 in | N/A .75 in | N/A .91 in | N/A .56 in | N/A 4900 psi |
| 24-20 TRW | N/A Tube x Socket | N/A 1 1/2 in | N/A 1 1/4 in | N/A 2 | N/A 1.70 in | N/A 1.50 in | N/A 1.75 in | N/A .89 in | N/A 1.06 in | N/A .63 in | N/A 4600 psi |